【DO!BOOK・ページリンク】
5-p0541-0584-ag_en   32 / 45

BOOKをみる

10秒後にBOOKのページに移動します


MPa KCOLto HSUP MPa KCOLto HSUP MPa KCOLto HSUP MPa KCOLto HSUP IN OUT IN OUT IN OUT IN OUT . When more than one specification is required, indicate in ascending alphanumeric order. 01 G1 X406 Semi-standard Symbol Nil N Z Description . Non-relieving type Name plate and pressure gauge in imperial units (psi) Note 2) For thread type NPT. This product is for overseas use only according to the new Measurement Law. (The SI unit type is provided for use in Japan.) Option/Semi-standard Combinations ARG20 ARG40 G1 G2 G3 G4 q Setting and Pressure Gauge Full Span 0.4 MPa ARG 20 Regulator with Built-in Pressure Gauge ARG20/30/40 Made to Order Specifications: Contact SMC for detailed dimensions, specifications, and lead times. Body size Symbol 20 30 40 Port size 1/8 3/8 1/2 Thread type Symbol Nil N F Type Rc NPT G Port size Symbol 01 02 03 04 Port size 1/8 1/4 3/8 1/2 20 . . 30 . . 40 . Body size Symbol Nil K Description . With back flow mechanism With back flow mechanism (2) Option (2) Symbol Nil H Description . With set nuts Option (1) Symbol Nil B Description . With bracket (With set nuts) Mounting Angle of Pressure Gauge Symbol Mounting angle Mounting angle view 0° 90° 180° 270° . Mounting angles other than 45°, 135°, 225° and 315° are available through the Made to Order (page 572). . Possible to change to the optional mounting angles. For details, refer to page 584, “Procedure for replacing or changing the mounting angle of a pressure gauge”. Option/Semi-standard specifications Combination With bracket With set nut Non-relieving type Name plate and pressure gauge in imperial units (psi) Option Semistandard Applicable Symbol regulator B H -N -Z B H N Z ARG20(K) to 40(K) : Combination available Semi- Option standard : Combination not available : Available only with NPT thread 571 AC-A AF-A AFョ-A AR-A AL-A AW-A AC AF AFョ AR AL AWョ AョG Eョ AV AF