yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
5-p0541-0584-ag_en@@@35 / 45

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


MPa KCO Lto HSUP MPa KCO Lto HSUP MPa KCO Lto HSUP MPa KCOLto HSUP Symbol L IN OUT IN OUT IN OUT IN OUT 1 2 How to Order AWG20 AWG40 . Possible to change to the optional mounting angles. For details, refer to page 584, gProcedure for replacing or changing the mounting angle of a previous gaugeh. AWG 30 03 Mounting Angle of Pressure Gauge Symbol Mounting angle Mounting angle view 0‹ 90‹ 180‹ 270‹ G1 G2 G3 G4 G1 Made to Order (Refer to page 583 for details.) Symbol X406 Specifications Setting and pressure gauge full span 0.4 MPa Body size Symbol 20 30 40 Port size 1/8 3/8 1/2 Thread type Note 1) Drain guide: NPT 1/8 (AWG20), NPT 1/4 (AWG30 to AWG40); Auto drain port: With o3/8" One-touch fitting (AWG30 to AWG40) Note 2) Drain guide: G 1/8 (AWG20), G 1/4 (AWG30 to AWG40) Symbol Nil N F Type Rc NPT G (1) (2) Port size Symbol 01 02 03 04 Port size 1/8 1/4 3/8 1/2 20 ð‘ ð‘ . . 30 . ð‘ ð‘ . 40 . ð‘ ð‘ ð‘ Body size When more than one specification is required, indicate in ascending alphanumeric order. Option (1) Symbol Nil B C D Description . With bracket (With set nuts) Float type auto drain (Normally closed) Float type auto drain (Normally open) Applicable model . AWG20 to 40 AWG20 to 40 AWG30, 40 Option (2) Symbol Nil H Description . With set nuts Applicable model . AWG20 to 40 . When more than one specification is required, indicate in ascending alphanumeric order. Note 3) Adjusting spring and pressure gauge (full-span 0.3 MPa) are different from those for the standard specification. All products can be set at 0.2 MPa or more. Note 4) Without a valve function. Note 5) For thread type NPT. This product is for overseas use only according to the new Measurement Law. (The SI unit type is provided for use in Japan.) Semi-standard Description . 0.02 to 0.2 MPa setting Metal bowl Nylon bowl Metal bowl with level gauge With bowl guard With drain guide Non-relieving Drain cock with barb fitting: o6 x o4 nylon tubing Name plate, caution plate for bowl, and pressure gauge in imperial units (psi, ‹F) Symbol Nil 1 2 6 8 C J N W Z Applicable model . AWG20 to 40 AWG20 to 40 AWG20 to 40 AWG30, 40 AWG20 AWG20 to 40 AWG20 to 40 AWG30, 40 AWG20 to 40 (3) (4) (5) Option/Semi-standard Combinations Option/Semi-standard specifications Combination With bracket Float type auto drain (Normally closed) Float type auto drain (Normally open) With set nut 0.02 to 0.2 MPa setting Metal bowl Nylon bowl Metal bowl with level gauge With bowl guard Drain guide Non-relieving type Drain cock with barb fitting Option Semi-standard Applicable filter regulator B C D H -1 -2 -6 -8 -C -J -N -W -Z B C D H 1 2 6 8 C J N W Z AWG20 AWG30/40 Name plate, caution plate for bowl, and pressure gauge in imperial units (psi, ‹F) : Combination available : Varies depending on a model : Combination not available : Available only with NPT thread Symbol Semi-standard Option 574 Filter Regulator with Built-in Pressure Gauge Series AWG20/30/40