【DO!BOOK・ページリンク】
5-p0541-0584-ag_en   38 / 45

BOOKをみる

10秒後にBOOKのページに移動します


B B B B B B B B D H F E A oW V oU B C S P Q oT K J R M N D oT F H E A N P B C M S R J Q K oW V oU SMC OUT SMC S O OUT O S O S O S G G AWG30/40 AWG20 Model P Standard specifications Option specifications Bracket mount AWG20 AWG30 AWG40 1/8, 1/4 1/4, 3/8 1/4, 3/8, 1/2 A 40 53 70 B 179 223.5 261.5 C 91 108.5 114.5 D 52 59 75 E 45 58 70 F 47 59 70 G M39 x 1.5 M50 x 1.5 M55 x 1.5 H 40 55 80 J 35 45 50 K 48 58.5 65.5 M 65 70 77 N 5.4 6.5 8.5 P 10.4 10.5 12.5 Q 65 75 85 R 2.3 2.3 2.3 Model Option specifications Semi-standard specifications Panel mount With auto drain With barb fitting With drain guide Metal bowl Metal bowl with level gauge AWG20 AWG30 AWG40 B 196 264.5 300.5 S 43 50 56 U 39.5 50.5 55.5 V 19.5 25 27.5 W 6 7 7 T 52.5 65 70 B Note) . 231.5 269.5 B Note) 183 230.5 268.5 B Note) 179 256.5 274.5 B Note) . 276.5 294.5 Plate thickness AWG30/40: Max. 3.5 2 x P (Port size) Min. clearance for maintenance Drain Panel fitting dimension Plate thickness AWG20: Max. 3.5 2 x P (Port size) Min. clearance for maintenance Drain Panel fitting dimension IN OUT IN OUT IN OUT IN OUT Bracket (Option) Set nut (Option) Bracket (Option) Set nut (Option) Note) Full length dimension B is measured when the handle is unlocked. Note) AWG20 AWG30/40 1/8 1/4 M5 x 0.8 With drain guide Metal bowl Metal bowl with level gauge With drain guide Drain cock with barb fitting N.C.: Gray N.O.: Black With auto drain (N.C.) Metal bowl With auto drain (N.O./N.C.) o10 One-touch fitting Barb fitting Applicable tubing: T0604 Width across flats 14 Width across flats 17 Applicable model Option/Semi-standard specifications Dimensions 577 Dimensions Filter Regulator with Built-in Pressure Gauge Series AWG20/30/40 AC-A AF-A AFョ-A AR-A AL-A AW-A AC AF AFョ AR AL AWョ AョG Eョ AV AF