【DO!BOOK・ページリンク】
5-p0541-0584-ag_en   3 / 45

BOOKをみる

10秒後にBOOKのページに移動します


SMC 2 OUT 1 I N CSM 2 OUT 1 I N CSM 2 OUT 1 I N C SM 2 OUT 1 I N SMC 2 OUT 1 I N SMC 2 OUT 1 I N KCOLto MPa HSUP KCOLto MPa HSUP KCOL to MPa HSUP KCOLto MPa HSUP KCOL to MPa HSUP KCOL to MPa HSUP PUSH to LOCK MPa MPa PUSHto LOCK MPa PUSHto LOCK MPa PUSHto LOCK Panel-cut for pressure gauge is not necessary. In the case of panel mounting, the number of holes for taking out the products (pressure gauge plus regulator handle parts) can be reduced into one location. By changing the angle of pressure gauge, the internal volume of a panel can be used effectively. Mounting example: In the case of aligning three ARG30s in line. 45° 66 IN OUT Mounting at 90°(In the case of restricted in side direction) Pressure gauge anti-revolving mechanism Installation and removal of pressure gauge cover is possible with one-touch. Mounting angle of pressure gauge is selectable depending on the piping direction IN OUT Mounting angle 0° 90° Mounting angle view Mounting angle Mounting angle view IN OUT 180° 270° IN OUT IN OUT . Pressure gauge will not be revolved even after the handle is operated. Easy to adjust limit indicator. In the case of ARG30, dimension in height can be reduced by approx. 30 mm. Mounting at 45°(In the case of considering the effectiveness of panel) . Contact SMC separately, since it will be made to order. (Refer to page 572.) . Mounting angle can be changed as desired. For details, refer to “Procedure for replacing or changing the mounting angle of a pressure gauge” on page 584. Space saving, Labor saving Surface of panel Surface of panel Bottom of panel Bottom of panel 542