【DO!BOOK・ページリンク】
5-p0541-0584-ag_en   43 / 45

BOOKをみる

10秒後にBOOKのページに移動します


G G AWG30K/40K AWG20K Plate thickness AWG30K/40K: Max. 3.5 2 x P (Port size) Min. clearance for maintenance Drain Panel fitting dimension Plate thickness AWG20K: Max. 3.5 2 x P (Port size) Min. clearance for maintenance Panel fitting dimension Model P Standard specifications Option specifications Bracket mount AWG20K AWG30K AWG40K 1/8, 1/4 1/4, 3/8 1/4, 3/8, 1/2 A 40 53 70 B 179 223.5 261.5 C 91 108.5 114.5 D 52 59 75 E 45 58 70 F 47 59 70 H 40 55 80 J 35 45 50 K 48 58.5 65.5 M 65 70 77 N 5.4 6.5 8.5 P 10.4 10.5 12.5 Q 65 75 85 R 2.3 2.3 2.3 Model Option specifications Semi-standard specifications Panel mount With auto drain With barb fitting With drain guide Metal bowl Metal bowl with level gauge AWG20K AWG30K AWG40K B Note) 196 264.5 300.5 S 43 50 56 U 39.5 50.5 55.5 V 19.5 25 27.5 W 6 7 7 T 52.5 65 70 B Note) . 231.5 269.5 B Note) 183 230.5 268.5 B Note) 179 256.5 274.5 B Note) . 276.5 294.5 IN OUT IN OUT IN OUT IN OUT Bracket (Option) Set nut (Option) Bracket (Option) Set nut (Option) Note) Full length demension B is measured when the handle is unlocked. G M39 x 1.5 M50 x 1.5 M55 x 1.5 Note) Dimensions Metal bowl Metal bowl With drain guide with level gauge AWG20K AWG30K/40K With auto drain (N.C.) With auto drain (N.O./N.C.) With drain guide Drain cock with barb fitting Dimensions Metal bowl Barb fitting Applicable tubing: T0604 Width across flats 14 1/8 Width 1/4 across flats 17 o10 One-touch fitting N.C.: Gray N.O.: Black M5 x 0.8 Applicable model Option/Semi-standard specifications Drain D H F E A oW V B C S Q K oT J R M N D oT F H E A N P B C M S R J Q K oW V oU SMC OUT SMC S O OUT O S B B B B B B B B O S O S P oU 582 Series AWG20K/30K/40K