【DO!BOOK・ページリンク】
5-p0541-0584-ag_en   44 / 45

BOOKをみる

10秒後にBOOKのページに移動します


MPa KCOLto HSUP MPa KCOLto HSUP MPa KCOLto HSUP MPa KCO Lto HSUP q Setting and Pressure Gauge Full Span 0.4 MPa Option/Semi-standard Combinations Option/Semi-standard specifications Combination With bracket Float type auto drain (Normally closed) Float type auto drain (Normally open) With set nut Metal bowl Nylon bowl Metal bowl with level gauge With bowl guard Drain guide Non-relieving type Drain cock with barb fitting Option Semi-standard Applicable filter regulator Symbol B C D H -2 -6 -8 -C -J -N -W -Z B C D H 2 6 8 C J N W Z AWG20 AWG30/40 . Possible to change to the optional mounting angles. For details, refer to page 584, “Procedure for replacing or changing the mounting angle of a pressure gauge”. AWG 30 03 X406 Note 1) Drain guide: NPT 1/8 (AWG20(K)), NPT 1/4 (AWG30(K) to AWG40(K)); Auto drain port: With o3/8" One-touch fitting (AWG30(K) to AWG40(K)) Note 2) Drain guide: G 1/8 (AWG20(K)), G 1/4 (AWG30(K) to AWG40(K)) Mounting Angle of Pressure Gauge Symbol Mounting angle Mounting angle view 0° 90° 180° 270° G1 G2 G3 G4 Name plate, caution plate for bowl, and pressure gauge in imperial units (psi, °F) G1 IN OUT IN OUT IN OUT IN OUT Body size Symbol 20 30 40 Port size 1/8 3/8 1/2 Symbol Nil K Description . With back flow mechanism With back flow mechanism Thread type Symbol Nil N F Type Rc NPT G Port size Symbol 01 02 03 04 Port size 1/8 1/4 3/8 1/2 20 . . 30 . . 40 . Body size . When more than one specification is required, indicate in ascending alphanumeric order. Note 3) Without a valve function. Note 4) For thread type NPT. This product is for overseas use only according to the new Measurement Law. (The SI unit type is provided for use in Japan.) Semi-standard Description . Metal bowl Nylon bowl Metal bowl with level gauge With bowl guard With drain guide Non-relieving Drain cock with barb fitting: o6 x o4 nylon tubing Name plate, caution plate for bowl, and pressure gauge in imperial units (psi, °F) Symbol Nil 2 6 8 C J N W Z Applicable model . AWG20(K) to 40(K) AWG20(K) to 40(K) AWG30(K), 40(K) AWG20(K) AWG20(K) to 40(K) AWG20(K) to 40(K) AWG30(K), 40(K) AWG20(K) to 40(K) (3) (4) Option (2) Symbol Nil H Description . With set nuts Applicable model . AWG20(K) to 40(K) When more than one specification is required, indicate in ascending alphanumeric order. Option (1) Symbol Nil B C D Description . With bracket (With set nuts) Float type auto drain (Normally closed) Float type auto drain (Normally open) Applicable model . AWG20(K) to 40(K) AWG20(K) to 40(K) AWG30(K), 40(K) Semi-standard Option : Combination available : Varies depending on a model : Combination not available : Available only with NPT thread 583 Filter Regulator with Built-in Pressure Gauge AWG20(K)/30(K)/40(K) Made to Order Specifications: Contact SMC for detailed dimensions, specifications, and lead times. AC-A AF-A AFョ-A AR-A AL-A AW-A AC AF AFョ AR AL AWョ AョG Eョ AV AF