Be sure to read before handling. Refer to front matter 43 for Safety Instructions and pages 365 to 369 for F.R.L. Precautions. ACG20 Rc1/4 Flow rate (L/min (ANR)) Outlet pressure (MPa) ACG30 Rc3/8 Flow rate (L/min (ANR)) Outlet pressure (MPa) Flow Characteristics Condition: Inlet pressure 0.7 MPa Pressure Characteristics Conditions: Inlet pressure 0.7 MPa, Outlet pressure 0.2 MPa, Flow rate 20 L/min (ANR) 0.6 0.5 0.4 0.3 0.2 0.1 0 0 500 1000 1500 0.6 0.5 0.4 0.3 0.2 0.1 0 0 200 400 600 800 ACG40 Rc1/2 Flow rate (L/min (ANR)) Outlet pressure (MPa) 0.6 0.5 0.4 0.3 0.2 0.1 0 0 1000 2000 3000 ACG20 Rc1/4 Inlet pressure (MPa) Outlet pressure (MPa) ACG30 Rc3/8 Inlet pressure (MPa) Outlet pressure (MPa) ACG40 Rc1/2 Inlet pressure (MPa) Outlet pressure (MPa) 0.25 0.2 0.15 0 0 0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1.0 0.25 0.2 0.15 0 0 0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1.0 0.25 0.2 0.15 0 0 0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1.0 Piping 1. When mounting a check valve, make sure the arrow (IN side) points in the correct direction of air flow. Warning Selection 1. Float type auto drain Operate under the following conditions to avoid malfunction. . Operating compressor: 0.75 kW (100 L/min (ANR)) or more. When using 2 or more auto drains, multiply the value above by the number of auto drains to find the capacity of the compressors you will need. For example, when using 2 auto drains, 1.5 kW (200 L/min (ANR)) of the compressor capacity is required. . Operating pressure: 0.1 MPa or more. . Operating pressure for AD27: 0.1 MPa or more. . Operating pressure for AD37/47: 0.15 MPa or more. 2. Use a regulator or filter regulator with a back flow mechanism when mounting a 3 port valve for residual pressure release on the IN side to ensure the release of the residual pressure. Otherwise, residual pressure will not be fully released. Warning Selection 1. Mounting a 3 port valve for residual pressure release on the IN side of the lubricator can cause lubricant to back flow. Take measures to prevent lubricant from splashing by installing a filter on the EXH port. 2. An F.R.L. unit shipped from the plant has its model number labeled. However, components that are combined together during the distribution process do not have a label on them. Caution Air Supply 1. Use an air filter with 5 μm or less filtration rating on the inlet side of the valve to avoid any damage to the seat caused by dust when mounting a 3 port valve for residual pressure release on the inlet side. Caution 547 Set point Set point Set point Air Combination Series ACG20/30/40 Specific Product Precautions AC-A AF-A AFョ-A AR-A AL-A AW-A AC AF AFョ AR AL AWョ AョG Eョ AV AF