【DO!BOOK・ページリンク】
5-p0944-ap100_en   2 / 2

BOOKをみる

10秒後にBOOKのページに移動します


Pressure Control Valve AP100 How to Order Standard Specifications Dimensions Precautions Model Port size Fluid Proof pressure Max. operating pressure Set pressure range Ambient and fluid temperature Bracket Weight (kg) 1/8, 1/4 Air 1.5 MPa 1.0 MPa 0.05 to 0.69 MPa .5 to 60°C (No freezing) part no.: B21-1P 0.12 AP100 AP100 01 Pressure control valve Symbol Nil N F Type Rc NPT G Thread type Symbol 01 02 Size 1/8 1/4 Connection thread Symbol Nil B Description . With bracket Accessory Symbol Nil X201 Specifications Set pressure range 0.02 to 0.2 MPa Special specifications Do not use this product as a safety valve. Definition of safety valves (JIS) Valves used for ensuring pressure capacity and piping safety. Cylinder cushion Application Example Relief Characteristics Pressure greater than the set pressure is released into the atmosphere, which allows pressure in the pipe to be maintained. 500 400 300 200 100 0 Relief flow {L/min (ANR)} Set pressure (MPa) 0.1 0.2 0.3 0.4 0.5 0.6 0.7 0.8 AP100-02 Note) The graph above shows the relief flow when the set pressure rises and falls from 0.1 MPa. Panel cut dimensions o32.5 45.5 30 1.6 (69) 20 o40 2 x 1/8, 1/4 - +KCOL HSUP 28 41 8.5 10 6.5 40 IN OUT . L AP100 1 1 2 1 1 1 2 5 13 14 2 4 12 944