![]() |
【DO!BOOK・ページリンク】 6-p0410-0454tube_en 12 / 50 10秒後にBOOKのページに移動します |
RoHS Note 1) The minimum bending radius means the value measured by the method shown in the figure at the right at the temperature of 20°C when the tube is bent. The minimum bending radius assumes static piping. If the tube is used in a moving part, provide extra length to the tube. Check the bending radius recommended by the flexible protection tube manufacturer for sure if the tube is used in the flexible protection tube. Note 2) Applicable for general industrial water. Please consult with SMC if using other kinds of fluid. Surge pressure must be under the max. operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to fittings and tubes. Model Specifications TUZ1208 . 20 m roll ュ . 100 m roll Model 12 8 TUZ1065 10 6.5 TUZ0805 8 5 TUZ0604 6 4 TUZ0425 4 2.5 Tubing O.D. (mm) Tubing I.D. (mm) Black (B) White (W) Red (R) Blue (BU) Yellow (Y) Green (G) Fluid Burst pressure Min. bending radius (mm) Operating temperature Material Applicable fittings Max. operating pressure 20°C 60°C Air/Water 0.8 MPa 0.4 MPa Refer to the burst pressure characteristics curve. .20 to +60°C (Water: 0 to 40°C) (No freezing) Special polyurethane 10 15 20 27 35 One-touch fittings KQ2 series, Insert fittings KF series, Stainless steel 316 insert fittings KFG2 series, Miniature fittings M/MS series (hose nipple type) How to Order Wear Resistant Tubing Series TUZ TUZ0425 BU 20 Tubing model Model TUZ0212 TUZ3220 TUZ0425 TUZ0604 TUZ0805 TUZ1065 TUZ1208 TUZ1610 O.D. x I.D. (mm) 2 x 1.2 3.2 x 2 4 x 2.5 6 x 4 8 x 5 10 x 6.5 12 x 8 16 x 10 Color Symbol BWR BU YG Color Black White Red Blue Yellow Green Length per roll Symbol 20 100 Length 20 m roll 100 m roll Bend the tube into U-form at the temperature of 20°C. Fix one end and close loop gradually. Measure 2R when the tube breaks or is crushed. Burst Pressure Characteristics Curve and Operating Pressure How to Calculate Minimum Bending Radius Temperature (°C) .20 0 4.0 3.0 2.0 1.0 0 Pressure (MPa) 20 40 60 Burst pressure Fixed end 2R Maximum operating pressure TUZ3220 3.2 2 TUZ0212 2 1.2 TUZ1610 16 10 4 10 45 Note) Not clear, but translucent due to material. A 418 |