![]() |
【DO!BOOK・ページリンク】 6-p0410-0454tube_en 20 / 50 10秒後にBOOKのページに移動します |
15 20 27 35 Model TRBU0604 6 4 1 TRBU0805 8 5 1 TRBU1065 10 6.5 1 TRBU1208 12 8 1 . 20 m roll ュ . 100 m reel Specifications Air/Water 0.8 MPa Refer to the burst pressure characteristics curve. .20 to +60°C Water: 0 to 40°C (No freezing) Polyurethane Polyolefin (Equivalent to UL-94 standard V-0) Inner tubing Outer layer Sectional view of FR double layer tubing TRBU1065 B 100 Tubing model Symbol 20 100 Length per roll Burst Pressure Characteristics Curve and Operating Pressure 5.0 4.0 3.0 2.0 1.0 0 -20 0 20 Operating temperature (°C) Burst pressure (MPa) 40 60 Burst pressure Max. operating pressure Note) The color of all inner tubing is black. FR one-touch fittings: Series KR-W2 Minimum bending radius (mm) Inner tubing O.D. (mm) Inner tubing I.D. (mm) External layer thickness (mm) Model Black (B) White (W) Red (R) Blue (BU) Yellow (Y) Green (G) External layer color Note) Applicable fittings Fluid Material Max. operating pressure (at 20°C) Burst pressure Ambient and fluid temperature Internal tubing Outer layer Color Black White Red B W R Color BU Y G Color Blue Yellow Green Symbol Symbol Length 20 m roll 100 m reel Flame Resistant (Equivalent to UL-94 Standard V-0) FR Double Layer Polyurethane Tubing Series TRBU How to Order RoHS 426 |