Applicable Tubing Model . Easy arrangement of tubing Specifications Easy tube insertion and firm fixation . Possible to separate options depending on number of connection tubes . Use of flame resistant resin (Equivalent to UL-94 standard V-0) Dimensions: Multi-tube Holder Tubing material Tubing O.D. Nylon, Soft nylon, Polyurethane, other soft plastic tubing o4, o6, o8, o10, o12 Model TM-04 TM-06 TM-08 TM-10 TM-12 4 Applicable tubing O.D. (mm) 6 8 10 12 No. of connecting tubes (Max.) 6 8 12 Applicable tubing O.D. (mm) 6 4 12 10 8 Model TM-04 TM-06 TM-08 TM-10 TM-12 N (No. of holding parts) 7.5 8 12 12 P 4.5 L1 91.5 9.5 5.5 77.5 6 12.5 7.5 77.5 6 15 9 93 6 3.25 72.5 4.5 5.5 6 6.5 6.5 L2 6.5 9.8 H1 10 5 7.5 16.3 8.8 14.3 7.5 12 W1 H2 oD 8 10 11 12 12 W2 17 21 23 25 25 W3 2.2 2.8 2.8 3.2 3.2 2 x 6 (Nominal x Length) Mounting screw 2.6 x 8 2.6 x 8 3 x 8 3 x 8 How to Use Cut the groove for separation with side cutters. Material Ambient temperature Color Accessory .20 to 60°C Flame resistant polypropylene (Equivalent to UL-94 standard V-0) Black Model TM-04 TM-06 TM-08 No. of tubings 4 TM-10 2 x 6 Size (Nominal x Length) 2.6 x 8 3 x 8 TM-12 For mounting Cross recessed head countersunk tapping screw (Nickel plated) 1. Cut the multi-tube holder depending on number of tubes to be connected. 2. Install the multi-tube holder to the equipment with cross-recessed head, countersunk tapping screw. 3. Lay the tube across the gripper and push on the tube. 4. For removing the tubes, pull up the tubes from the gripper. (Pitch) N x holding part Cutting groove for separation Related Products: Multi-tube Holder Series TM Caution N x oD RoHS 455 KQ2 KQB2 KS KX KM KF M H/DL L/LL KC KK KK130 DM KDM KB KR KA KQG2 KG KFG2 MS KKA KP LQ MQR T