【DO!BOOK・ページリンク】
6-p0564-0580-as-fm_en   10 / 18

BOOKをみる

10秒後にBOOKのページに移動します


Made to Order (Refer to page 573 for details.) Speed Controller for Low Speed Operation with One-touch Fitting In-line Type Series AS-FM Specifications Fluid Proof pressure Max. operating pressure Min. operating pressure Ambient and fluid temperature Applicable tubing material (1) Air 1.5 MPa 1 MPa 0.1 MPa エ5 to 60°C (No freezing) Nylon, Soft nylon, Polyurethane Note 1) Use caution regarding the max. operating pressure when soft nylon or polyurethane tubing is used. (Refer to pages 411 and 412 for details.) Note 2) Brass parts are all electroless nickel plated. The handle of the M5 type is black zinc chromate plated. Flow Direction Symbols on Body Symbol Indication symbol Model 3.2 1/8" 5/32" 3/16" 1/4" 5/16" Applicable tubing O.D. 4 6 8 Model AS1001FM AS2001FM AS2051FM Metric size Inch size Be sure to read before handling. Refer to front matter 56 for Safety Instructions and pages 468 to 471 for Flow Control Equipment Precautions. Caution Flow Rate and Sonic Conductance Note) Flow rate values are measured at 0.5 MPa and 20°C. o1/8",o5/32",o3/16"o1/4" Tubing O.D. Controlled flow Free flow o4 o5/32" 130 0.4 o6 o3/16",o1/4" 230 0.7 o6 o3/16" 290 0.9 o8 o1/4",o5/16" 460 1.4 Model AS1001FM o3.2,o4,o6 7 0.02 0.2 100 0.3 AS2001FM 12 0.04 0.2 0.25 AS2051FM 38 0.12 0.2 Metric size Inch size Flow rate (L/min (ANR)) Sonic conductance dm3/(s.bar) Critical pressure ratio Flow rate (L/min (ANR)) Sonic conductance dm3/(s.bar) Critical pressure ratio 572