【DO!BOOK・ページリンク】
6-p0564-0580-as-fm_en   12 / 18

BOOKをみる

10秒後にBOOKのページに移動します


Metric Size d 3.2 4 6 4 6 6 8 D1 8.4 9.3 11.6 9.3 11.6 12.8 15.2 D2 10.5 12.3 15.5 L1 38 39.2 40.7 40.7 44.8 53.2 59.8 L2 4.5 5.2 6.2 5.2 6.3 6.7 8.1 Max. 27.7 28.5 29.8 32.6 33.7 35.2 36.5 M1 12.7 13.7 12.7 13.7 17 18 6 7 8 12 13 26 31 Min. 24.9 25.5 26.6 27.6 28.7 30.2 31.5 Model L3 Inch Size d 1/8" 5/32" 3/16" 1/4" 5/32" 3/16" 1/4" 3/16" 1/4" 5/16" D1 8.4 9.3 11.4 12 9.3 11.4 13.2 11.4 13.2 15.2 D2 10.5 12.3 15.5 L1 38 39.2 48.7 40.7 40.7 50 52.2 52.2 54.4 59.8 L2 4.5 5.2 6.2 5.2 6.2 7.1 6.2 7.1 8.1 Max. 27.7 28.5 27.7 32.6 33.6 34.5 34.6 35.5 36.5 M1 12.7 16.5 13.7 12.7 16.5 17 16.5 17 18 6 7 8 9 12 18 21 24 26 31 Min. 24.9 25.5 24.7 29.6 28.6 29.5 29.6 30.5 31.5 L3 (1) Model AS1001FM-01 AS1001FM-03 AS1001FM-05 AS1001FM-07 AS2001FM-03 AS2001FM-05 AS2001FM-07 AS2051FM-05 AS2051FM-07 AS2051FM-09 Component Parts No. Description Material PBT PBT (1) Brass Brass Brass Steel (3) HNBR . . NBR NBR Note Black Electroless nickel plated Electroless nickel plated Electroless nickel plated Zinc chromated (2) Body A Handle Body B Needle Needle guide Lock nut U seal Spacer Cassette Seal O-ring AS1001FM-23 AS1001FM-04 AS1001FM-06 AS2001FM-04 AS2001FM-06 AS2051FM-06 AS2051FM-08 1 2 3 4 5 6 7 8 9 10 11 Note 1) Reference dimensions Series AS-FM Construction Note 1) AS1001FM type is made of brass (black zinc chromate plated). Note 2) The round lock nut is electroless nickel plated. Note 3) For round lock nut, only the AS1001FM uses brass. Dimensions Applicable tubing O.D. od Weight (g) Weight (g) 574