【DO!BOOK・ページリンク】
6-p0564-0580-as-fm_en   13 / 18

BOOKをみる

10秒後にBOOKのページに移動します


RoHS Model Specifications Flow Rate and Sonic Conductance ASD230FM-M5 ASD330FM-01 ASD430FM-02 ASD230FM-U10/32 ASD330FM-N01 ASD430FM-N02 Model Applicable tubing Metric size Inch size 4 6 8 10 1/8" 5/32" 3/16" 1/4" 5/16" 3/8" Fluid Proof pressure Max. operating pressure Min. operating pressure Ambient and fluid temperature Applicable tubing material (1) Air 1.5 MPa 1 MPa 0.1 MPa .5 to 60°C (No freezing) Nylon, Soft nylon, Polyurethane Symbol Made to Order (Refer to page 576 for details.) Dual Speed Controller for Low Speed Operation with One-touch Fitting Series ASD-FM Two flow control valves and check valves integrated. Prevention of a stick-slip phenomenon, and speed control of a single acting cylinder. Stable speed control is achievable even with load fluctuations. Low speed control for small bore cylinders. Note 1) Use caution regarding the max. operating pressure when soft nylon or polyurethane tubing is used. (Refer to pages 411 to 412 for details.) Note 2) Brass parts are all electroless nickel plated. The lock nut of the meter-out type is zinc chromate plated (the round lock nut is electroless nickel plated), then, the handle of the M5 type and the lock nut of the meter-in type are black zinc chromate plated. Flow Direction Symbols on Body Meter-out type Meter-in type Symbol Indication symbol Note) Flow rate values are measured at 0.5 MPa and 20°C. Model Tubing O.D. Controlled flow Free flow Metric size Inch size Flow rate (L/min(ANR)) Sonic conductance dm3/(s.bar) Critical pressure ratio Flow rate (L/min(ANR)) Sonic conductance dm3/(s.bar) Critical pressure ratio ASD230FM ASD330FM ASD430FM o4,o6 7 0.02 0.25 7 0.02 0.3 o6,o8 38 0.12 0.2 38 0.12 0.15 12 0.04 0.2 12 0.04 0.15 o6 o8,o10 o1/8",o5/32" o3/16",o1/4" o1/4",o5/16" o3/16",o1/4" . o3/8" 575 AS TMH ASD AS AS-FE KE AS-FG AS-FP AS-FM AS-D AS-T ASP ASN AQ ASV AK VCHC ASS ASR ASQ