【DO!BOOK・ページリンク】
6-p0564-0580-as-fm_en   3 / 18

BOOKをみる

10秒後にBOOKのページに移動します


Note) The flow characteristics are representative values. AS 1 2 M5 standard 1/8, 1/4 standard Body size Type With One-touch fitting Thread type 2 3 Elbow Universal Nil Metric thread (M5) Unified thread (10-32 UNF) R NPT Port size Option M5 U10/32 01 02 M5 x 0.8 10-32 UNF 1/8 1/4 Nil S None With seal Applicable tubing O.D. Note) Metric size Inch size 23 04 06 08 10 o3.2 . o4 o6 o8 o10 01 03 05 07 09 11 o1/8" o5/32" o3/16" o1/4" o5/16" o3/8" 0 1 Meter-out Meter-in Control type 2 2 0 1 F For low speed control M 01 06 N Note) For applicable tubing O.D. selection, refer to the Model on page 564. . Use o1/8" tube. . M5 and U10/32 are not available with seal. AS1201FM, AS1211FM AS1301FM, AS1311FM AS2201FM-ュ01, AS2211FM-ュ01 AS2301FM-ュ01, AS2311FM-ュ01 AS2201FM-ュ02, AS2211FM-ュ02 AS2301FM-ュ02, AS2311FM-ュ02 10 10 5 0 5 20 10 20 0 10 5 10 50 40 30 20 10 0 Made to Order Refer to the below for details. Note) Throttle valve is only compatible with the part no. of the meter-out type. Lubricant: Vaseline X12 Ex.) AS1201FM-M5-23-X12 Throttle Valve (Without Check Valve) X214 Ex.) AS1201FM-M5-23-X214 Grease-free (Seal: Fluorine Coated) + Throttle Valve (Without Check Valve) X21 Ex.) AS1201FM-M5-23-X21 Lock nut option Nil J Hexagon lock nut Round lock nut Series AS-FM Speed Controller for Low Speed Operation with One-touch Fitting Elbow Type/Universal Type (Resin Body) How to Order Made to Order Note 1) Not particle-free Note 2) Throttle valve is only compatible with the part no. of the meter-out type. Needle Valve/Flow Characteristics Flow rate (L/min (ANR)) Number of needle rotations Flow rate (L/min (ANR)) Number of needle rotations Flow rate (L/min (ANR)) Number of needle rotations Inlet pressure: 0.5 MPa Inlet pressure: 0.5 MPa Inlet pressure: 0.5 MPa 565 AS TMH ASD AS AS-FE KE AS-FG AS-FP AS-FM AS-D AS-T ASP ASN AQ ASV AK VCHC ASS ASR ASQ