【DO!BOOK・ページリンク】
6-p0564-0580-as-fm_en   4 / 18

BOOKをみる

10秒後にBOOKのページに移動します


Component Parts Component Parts No. Description Material PBT PBT Brass Brass Brass Brass Steel (2) HNBR . NBR NBR NBR NBR NBR, Stainless steel Note White Black (1) Electroless nickel plated Electroless nickel plated Electroless nickel plated, M5 type only Electroless nickel plated M5 type only Description Material PBT PBT PBT Brass Brass Brass Brass Steel (2) HNBR . NBR NBR NBR NBR NBR . NBR, Stainless steel Note White White Black (1) Electroless nickel plated Electroless nickel plated Electroless nickel plated, M5 type only Electroless nickel plated M5 type only No. Meter-out type M5 type U10/32 type M5 type U10/32 type Meter-in type Meter-out type Meter-in type Symbol Symbol Symbol Symbol Body A Elbow body Handle Body B Needle Needle guide Seat ring Lock nut U seal Cassette Seal O-ring O-ring O-ring O-ring Spacer Gasket Body A Handle Body B Needle Needle guide Seat ring Lock nut U seal Cassette Seal O-ring O-ring O-ring Gasket 1 2 3 4 5 6 7 8 9 10 11 12 13 14 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 o !0 w u r e !2 !1 q i !3 y o !0 w u r t e !2 !1 q i !3 !4 i u r e !2 q o !3 !4 t i !7 r e !2 q o !3 !4 t !0 w !1 !6 !5 y !0 !1 !6 w !5 Construction: Elbow Type Series AS-FM Construction: Universal Type M5 type U10/32 type M5 type U10/32 type Note 1) M5 and U10/32 types are black zinc chromate plated. Note 2) The material of the lock nut option-J (round type) is brass. However, note that only the AS23ュ1FM uses steel. Note 3) The surface treatment of the lock nut option-J (round type) is electroless nickel plated. Meter-out Meter-in Zinc chromate plated (3) Black zinc chromate plated Note 1) M5 and U10/32 types are black zinc chromate plated. Note 2) The material of the lock nut option-J (round type) is brass. However, note that only the AS22ュ1FM uses steel. Note 3) The surface treatment of the lock nut option-J (round type) is electroless nickel plated. Meter-out Meter-in Zinc chromate plated (3) Black zinc chromate plated 566