【DO!BOOK・ページリンク】
6-p0564-0580-as-fm_en   5 / 18

BOOKをみる

10秒後にBOOKのページに移動します


Metric Size d T M5 x 0.8 R 1/8 R 1/4 H 8 12 17 D1 D2 L1 L2 L3 12.3 11.7 13.4 17.7 18.3 Max. 33.8 35.2 39.9 Max. 30.1 32.1 34.4 M1 12.7 13.5 12.7 13.5 18.5 16 17 18.5 21.0 Weight (g) 7 17 19 32 34 36 Min. 28.8 30.2 34.9 Min. 25.1 27.1 29.4 L4 (1) (2) A (1) (2) M5 type U10/32 type Model AS12ュ1FM-M5-23 AS12ュ1FM-M5-04 AS12ュ1FM-M5-06 AS22ュ1FM-01-23 AS22ュ1FM-01-04 AS22ュ1FM-01-06 AS22ュ1FM-01-08 AS22ュ1FM-02-04 AS22ュ1FM-02-06 AS22ュ1FM-02-08 AS22ュ1FM-02-10 Inch Size d 1/8" 5/32" 3/16" 1/4" 1/8" 5/32" 3/16" 1/4" 5/16" 5/32" 3/16" 1/4" 5/16" 3/8" T 10-32 UNF NPT 1/8 NPT 1/4 H 8 12.7 17.5 D1 8.4 9.3 11.4 12 9.3 13.2 13.2 15.2 10.4 12.8 13.2 15.2 18.5 D2 9.6 14.2 18.5 L1 17.3 21.3 18.3 20.4 24 23.9 25.3 25.2 25.2 25.2 27.2 35.3 L2 22.1 26.1 23.1 27.5 31.1 31 32.4 34.4 34.5 34.5 36.4 44.5 L3 12.3 11.7 13.4 13.4 17.7 17.7 18.3 Max. 33.8 35.2 39.9 Max. 30.1 32.1 34.4 M1 12.7 16.5 13.5 12.7 16.5 17 18.5 16 16.5 17 18.5 21 Weight (g) 7 16 17 19 21 32 34 36 Min. 28.8 30.2 34.9 Min. 25.1 27.1 29.4 L4 (1) A (2) Model AS12ュ1FM-U10/32-01 AS12ュ1FM-U10/32-03 AS12ュ1FM-U10/32-05 AS12ュ1FM-U10/32-07 AS22ュ1FM-N01-01 AS22ュ1FM-N01-03 AS22ュ1FM-N01-05 AS22ュ1FM-N01-07 AS22ュ1FM-N01-09 AS22ュ1FM-N02-03 AS22ュ1FM-N02-05 AS22ュ1FM-N02-07 AS22ュ1FM-N02-09 AS22ュ1FM-N02-11 3.2 4 6 3.2 4 6 8 4 6 8 10 8.4 9.3 11.6 9.3 9.3 11.6 15.2 10.4 12.8 15.2 18.5 9.6 14.2 18.5 17.3 17.3 18.1 20.4 20.4 20.4 25.3 25.2 25.2 27.2 35.3 22.1 22.1 22.9 27.5 27.5 27.5 32.4 34.4 34.4 36.4 44.5 Series AS-FM Speed Controller for Low Speed Operation with One-touch Fitting Elbow Type/Universal Type (Resin Body) Dimensions: Elbow Type Note 1) Reference dimensions Note 2) Reference dimensions of M5 and R threads after installation. Note 1) Reference dimensions Note 2) Reference dimensions of 10-32 UNF and NPT threads after installation. L4 A L3 oD2 M1 L1 L2 H (Hexagon width across flats) oD1 T Applicable tubing O.D. od oD1 Applicable tubing O.D. od M1 L1 L2 T H (Hexagon width across flats) L4 oD2 L3 A 567 AS TMH ASD AS AS-FE KE AS-FG AS-FP AS-FM AS-D AS-T ASP ASN AQ ASV AK VCHC ASS ASR ASQ