【DO!BOOK・ページリンク】
6-p0564-0580-as-fm_en   6 / 18

BOOKをみる

10秒後にBOOKのページに移動します


Metric Size Model AS13ュ1FM-M5-23 AS13ュ1FM-M5-04 AS13ュ1FM-M5-06 AS23ュ1FM-01-23 AS23ュ1FM-01-04 AS23ュ1FM-01-06 AS23ュ1FM-01-08 AS23ュ1FM-02-04 AS23ュ1FM-02-06 AS23ュ1FM-02-08 AS23ュ1FM-02-10 d T M5 x 0.8 R 1/8 R 1/4 H 8 12 17 D1 8.4 9.3 11.6 8.4 9.3 11.6 15.2 10.4 12.8 15.2 18.5 D2 9.6 14.2 18.5 D3 9.3 9.3 10.9 12.9 10.9 12.9 12.9 L1 10.8 13.1 14 16.2 16.2 18.4 18.3 20.2 L2 19.8 20.3 21.4 24.4 24.9 26.9 30.9 30.6 34 35.2 38.7 L3 17.5 20.6 17.5 22.9 28.2 21.9 25.2 28.2 31 L4 28.7 31.8 30.9 36.3 40.8 39.6 42.1 45.1 47.9 Max. 33.8 35.2 39.9 Min. 28.8 30.2 34.9 L5 (1) Max. 30.1 32.1 34.4 Min. 25.1 27.1 29.4 A (2) M1 12.7 13.5 12.7 13.5 18.5 16 17 18.5 21 Weight (g) 8 17 18 21 33 36 40 M5 type H (Hexagon width across flats) Applicable tubing O.D. od (Hexagon width across flats) Applicable tubing O.D. od Inch Size Model AS13ュ1FM-U10/32-01 AS13ュ1FM-U10/32-03 AS13ュ1FM-U10/32-05 AS13ュ1FM-U10/32-07 AS23ュ1FM-N01-01S AS23ュ1FM-N01-03S AS23ュ1FM-N01-05S AS23ュ1FM-N01-07S AS23ュ1FM-N01-09S AS23ュ1FM-N02-03S AS23ュ1FM-N02-05S AS23ュ1FM-N02-07S AS23ュ1FM-N02-09S AS23ュ1FM-N02-11S d 1/8" 5/32" 3/16" 1/4" 1/8" 5/32" 3/16" 1/4" 5/16" 5/32" 3/16" 1/4" 5/16" 3/8" T 10-32 UNF NPT 1/8 NPT 1/4 H 8 12.7 17.5 D1 8.4 9.3 11.4 12 8.4 9.3 11.4 13.2 15.2 10.4 11.4 13.2 15.2 17.9 D2 9.6 14.2 18.5 D3 9.3 9.3 10.9 12.9 10.9 12.9 L1 10.8 13.1 14 16.2 16.2 18.3 20.2 L2 19.8 20.3 21.3 21.6 24.4 24.9 26.8 29.9 30.9 30.6 31.1 34.2 35.2 38.7 L3 17.5 23.3 20.7 17.5 23.9 25.6 28.2 21.9 23.9 25.6 28.2 31 L4 28.7 34.5 31.9 30.9 37.3 38.2 40.8 39.6 41.6 42.5 45.1 47.9 Max. 33.8 35.2 39.9 Min. 28.8 30.2 34.9 L5 (1) Max. 30.1 32.1 34.4 Min. 25.1 27.1 29.4 A (2) M1 12.7 16.5 13.7 12.7 16.5 17 18.5 16 16.5 17 18.5 21 Weight (g) 7 8 17 18 19 21 32 33 36 39 40 3.2 4 6 3.2 4 6 8 4 6 8 10 L5 A L4 M1 L3 oD2 L1 L2 oD3 oD1 T oD2 L4 M1 L3 oD1 H L5 A T L1 L2 oD3 Note 1) Reference dimensions Note 2) Reference dimensions of M5 and R threads after installation. Note 1) Reference dimensions Note 2) Reference dimensions of 10-32 UNF and NPT threads after installation. Series AS-FM Dimensions: Universal Type 568