【DO!BOOK・ページリンク】
6-p0564-0580-as-fm_en   7 / 18

BOOKをみる

10秒後にBOOKのページに移動します


RoHS Model/Specifications Symbol Lubricant: Vaseline X12 Ex.) AS2200M-01-X12 Throttle Valve (Without Check Valve) X214 Ex.) AS2200M-01-X214 Ex.) AS2200M-01-X21 AS 1 2 2 Meter-out Meter-in Body size M5 standard 1/8, 1/4 standard Type Direct cylinder elbow type Control type 0 1 Thread type For low speed control None With seal Nil S Option Port size 2 2 0 0 M 01 . M5 and U10/32 are not available with seal. Made to Order Refer to the below for details. Lock nut option Nil J Hexagon lock nut Round lock nut Grease-free (Seal: Fluorine Coated) + Throttle Valve (Without Check Valve) X21 Note) Throttle valve is only compatible with the part no. of the meter-out type. Metric thread (M5) Unified thread (10-32 UNF) NPT Cylinder side R Tube side Rc Symbol Nil N Applicable series AS12ュ0M-M5 AS12ュ0M-U10/32 AS22ュ0M-01 AS22ュ0M-02 Symbol Port size M5 U10/32 01 02 M5 x 0.8 10-32 UNF 1/8 1/4 Speed Controller for Low Speed Operation Standard Type (Metal Body) Series AS-M Note 1) Flow rate values are measured at 0.5 MPa and 20°C. Note 2) Meter-out and meter-in types can be visually differentiated by the lock nut. Meter-out type is electroless nickel plated (the round lock nut is electroless nickel plated), while meter-in type is black zinc chromate plated. Note 3) Brass parts are all electroless nickel plated. The handle is black zinc chromate plated. How to Order Made to Order Note 1) Not particle-free Note 2) Throttle valve is only compatible with the part no. of the meter-out type. Port size Fluid Proof pressure Max. operating pressure Min. operating pressure Ambient and fluid temperature Option Weight (g) Controlled flow Free flow Cylinder side Tubing side Model Flow rate (L/min (ANR)) Sonic conductance dm3/(s.bar) Critical pressure ratio Flow rate (L/min (ANR)) Sonic conductance dm3/(s.bar) Critical pressure ratio AS12ュ0M Round lock nut 11.5 7 0.02 0.2 105 0.32 0.4 AS22ュ0M-ュ01 Air 1.5 MPa 1.0 MPa 0.1 MPa .5 to 60°C (No freezing) With seal, Round lock nut 36 12 0.04 0.25 280 0.86 0.2 AS22ュ0M-ュ02 74 38 0.12 0.3 420 1.3 0.3 M5 x 0.8 10-32 UNF NPT 1/8 NPT 1/4 R 1/8 Rc 1/8 R 1/4 Rc 1/4 569 AS TMH ASD AS AS-FE KE AS-FG AS-FP AS-FM AS-D AS-T ASP ASN AQ ASV AK VCHC ASS ASR ASQ