【DO!BOOK・ページリンク】
6-p0767-0778-z-ise30a_en   3 / 13

BOOKをみる

10秒後にBOOKのページに移動します


Withstand pressure Minimum unit setting Rated pressure range Secret code setting function The key locking function keeps unauthorized persons from tampering with buttons. Power-saving function Power consumption is reduced by turning off the monitor. (Reduce power consumption by up to 20%.) Resolution-switch function It reduces the monitor to flicker. MPa/kPa switch function Vacuum, compound and/or positive pressure can be displayed in MPa or kPa. Bracket configuration allows mounting in four orientations. The clip type allows easy removal of fittings. Fitting’s type and size can be changed. Series ISE30A (positive) 0.0 to .101.0 kPa ZSE30A (vacuum) ZSE30AF (compound) 0.1 kPa 0.001 MPa 500 kPa 500 kPa 0.1 kPa NPN or PNP open collector 1 output NPN or PNP open collector 2 outputs NPN or PNP open collector 1 output + Analog output (voltage or current) Output R1/8, NPT1/8 (M5 female threaded) o4, o6, o5/32, o1/4 One-touch fittings Piping Set pressure range 10.0 to .105.0 kPa .105.0 to 105.0 kPa .0.105 to 1.050 MPa Bracket A Bracket B/C Panel mount Mountable side by side without clearance One opening! . Reduced panel fitting labor . Space-saving Added the connector cover. 4-digit display allows easy reading of displayed values. Example: 0.5 MPa One-touch fitting Clip Lead wire with connector (2 m) Connector cover 1.5 MPa Series 30A (New) Series 30 (Conventional) (Accuracy is not changed, only the displayed values.) 1/1000 1/100 Mounting Series Additional functions Possible to check set-value during key locking 4-digit display Lead wire Replaceable One-touch fittings Mounting example Bracket B Mounting example Bracket C Mounting example .101 kPa 0 .100.0 to 100.0 kPa .100 kPa 100 kPa 0 .0.100 to 1.000 MPa 1 MPa 0 .0.1 MPa (.100 kPa) 768