【DO!BOOK・ページリンク】
6-p0846-0850-z-ise1_en   3 / 6

BOOKをみる

10秒後にBOOKのページに移動します


RoHS Rated pressure range/ Setting pressure range Nil L Wiring specifications Nil L C CL CN Grommet type (Lead wire: 0.6 m) Grommet type (Lead wire: 3 m) Connector type (Lead wire: 0.6 m) Connector type (Lead wire: 3 m) Without connector Output specifications 14 Piping specifications 00 01 T1 For mounting on ZM ejector Single mounting R 1/8 Note 2) Single mounting NPTF 1/8 Note 2) 0 to 1 MPa 0 to 100 kPa ISE1 ZSE1 With Connector/How to Order Piping specifications 01 T1 R 1/8 Note 1) NPTF 1/8 Note 1) Note) When ordering switch with 5 m long lead wire, indicate both part numbers. Ex.) ZSE1-01-15CN・・・・・・1 pc. ZS-20-5A-50・・・・・・1 pc. 15 16 17 18 19 55 Lead wire length Nil 30 50 0.6 m 3 m 5 m Note 1) M5 x 0.8 (female) threaded. Note 2) Single mounting style: M5 x 0.8 (female) threaded. Positive pressure Vacuum NPN open collector 1 output w/o analog output, 3 turns adjustment NPN open collector 1 output w/o analog output, 200 degrees adjustment NPN open collector 2 output w/o analog output, 3 turns adjustment NPN open collector 2 output w/o analog output, 200 degrees adjustment NPN open collector 1 output w/analog output, 3 turns adjustment NPN open collector 1 output w/analog output, 200 degrees adjustment PNP open collector 1 output w/o analog output, 200 degrees adjustment Without lead wire (Connector 1 pc., Socket 4 pcs.) ・・・ZS-20-A With lead wire・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・ZS-20-5ACompact Pressure Switch Series ZSE1/ISE1 How to Order 847 ZSE30 ISE30 ZSE40 ISE40 ZSE10 ISE10 ISE70 ZSE80 ISE80 ZSEョ ISEョ ZSP PS ISA2 PSE IS ISG ZSM1