【DO!BOOK・ページリンク】
6-p0846-0850-z-ise1_en   4 / 6

BOOKをみる

10秒後にBOOKのページに移動します


Note ) For details about wiring, refer to the Operation Manual that can be downloaded from SMC website (http://www.smcworld.com). Rated pressure range For vacuum 0 to .101 kPa For low pressure 0 to 100 kPa For positive pressure 0 to 1 kPa Switch output Residual voltage Number of outputs Hysteresis Indicator light Trimmer adjustment Analog output -14 -15 -16 -17 A B C -18 -19 -55 NPN open collector 30V, 80 mA or less 1V or less (With load current of 80 mA) ON: when output is ON (Red) ON: when output is ON (Red) ON: when output is ON (OUT1: Red, OUT2: Green) 1 2 None 1 to 5 V ±5% F.S. or less (At rated pressure range) 0.6 to 1 V ±7% F.S. or less (At set pressure range) Output impedance: Approx. 1 kΩ None 1 to 10% of set prss. (Variable) 3% F.S. or less (Fixed) 1 to 10% of set prss. (Variable) PNP open collector 80 mA or less 1 to 10% of set press. (Adjustable) 1 3 turns 200 degrees 3 turns 200 degrees 3 turns 200 degrees ZSE1 For vacuum 0 to .101 kPa 10 to 0 kPa ISE1L For low pressure 0 to 100 kPa .10 to 0 kPa ISE1 For high pressure 0 to 1 MPa .0.1 to 0 MPa 1.5 MPa Air/Non-corrosive, non-flammable gas 12 to 24 VDC ±10%, Ripple (P-P)10% or less (With power supply polarity protection) 1 output: 17 mA or less at 24 VDC, 2 output: 25 mA or less at 24 VDC 5 ms or less ±1% F.S. or less IP40 Operating: 0 to 60°C, Stored: .10 to 60°C (With no condensation and no freezing) Operating/Stored: 35 to 85%RH (With no condensation) ±3% F.S. or less 1000 VAC for 1 min. (between terminals and housing) 50 MΩ or more (500 VDC measured via megohmmeter) between terminals and housing 01: R 8, M5 x 0.8 T1: NPTF 1/8, M5 x 0.8 00: ZM ejector mount type 40 g (Including 0.6 m-Long lead wire) Oilproof heavy-duty vinyl cable 3 cores, o3.4, Conductor area: 0.2 mm2, Insulator O.D.: 1.1 mm Heat-resistant vinyl electric wire, 4-wire, Conductor area: 0.3 mm2, Insulator O.D.: 1.55 mm CE, RoHS 500 kPa Rated pressure range/Set pressure range Expanded analog output range Proof pressure Fluid Power supply voltage Current consumption Response time Repeatability Resistance Temperature characteristics (Based on 25°C) Withstand voltage Insulation resistance Port size Weight Lead wire Note) Grommet type Connector type Standard Model Model Analog Output Enclosure Operating temperature range Operating humidity range 0 0 0 .101 kPa 100 kPa 1 MPa 10.1 kPa .10 kPa .0.1 MPa 1 to 5 VDC Pressure Analog output (V) A 0.6 1 5 C B Specifications Output Specifications Series ZSE1/ISE1 For details about the Pressure Switch Precautions, refer to pages 763 and 764. For details about the Specific Product Precautions, refer to the Operation Manual at SMC website. 848