【DO!BOOK・ページリンク】
6-p0880-0882-ise35_en   2 / 4

BOOKをみる

10秒後にBOOKのページに移動します


Option/Part No. Applicable series When optional parts are required separately, use the following part numbers to place an order. Product series that this product can be installed in. Name Part No. ZS-32-A ZS-32-C ZS-32-D Length: 2 m (With rubber cover) Note For ISE35-ュ-A (AR/AW series) Mounting thread (M3 x 7L, 2 pcs.), adapter, lock pin, O-ring are attached For ISE35-ュ-B (ARM10/11 series) Mounting thread (M3 x 13, 2 pcs.), adapter, lock pin, O-ring are attached Lead wire with connector Mounting option Mounting option ISE35 N 25 M L Unit specifications Nil M P With unit conversion function Note 1) Fixed SI unit Note 2) Pressure unit: psi (Initial value), with unit conversion function Note 1) NPN output PNP output Wiring bottom entry Wiring top entry Output specifications 25 65 Option 2 Nil A None B None Option 1 Nil N R Electrical entry Lead wire with connector (Length: 2 m) L AC20/AC25/AC30/AC50/AC55/AC60 AC20A/AC30A/AC40A/AC50A/AC60A AC20B/AC25B/AC30B/AC50B/AC55B/ AC60B AC20C/AC25C/AC30C/AC40C AC20D/AC30D/AC40D AR20 (K) /AR25 (K) /AR30 (K) /AR40 (K) / AR50 (K) /AR55 (K) /AR60 (K) AW20 (K) /AW30 (K) /AW40 (K) /AW60 (K) AWM20/AWM30/AWM40 AWD20/AWD30/AWD40 ARM10/ARM11 ARP20 (K) /ARP30 (K) /ARP40 (P) F.R.L. combination Product series Regulator Filter regulator Mist separator regulator Micro mist separator regulator Compact manifold regulator Direct precision operated regulator Model AR/AW series mounting kit ARM10/11 series mounting kit Lock pin Adapter Mounting thread O-ring Example) Regulator Adapter Lock pin Mounting thread O-ring Digital Pressure Switch (Built-in Regulator Type) Series ISE35 How to Order Note 1) Under the New Measurement Law, sales of switches with the unit switching function have not been allowed for use in Japan. Note 2) Fixed unit: MPa R RoHS A 880