yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
6-p0880-0882-ise35_en@@@3 / 4

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Note ) For details about wiring, refer to the Operation Manual that can be downloaded from SMC website (http://www.smcworld.com). Rated pressure range Display/setting pressure range Withstand pressure Minimum display/setting unit Applicable fluid Power supply voltage Current consumption Switch output Short circuit protection Repeatability Hysteresis Display Display accuracy Indicator light Environment Lead wire with connector Note) (Option: L) Weight Standard Max. load current Max. applied voltage Residual voltage Response time Hysteresis mode Window comparator mode Enclosure Operating temperature range Model ISE35 0 to 1 MPa .0.1 to 1 MPa 1.5 MPa 0.01 MPa Air, Non-corrosive gas, Non-flammable gas 12 to 24 VDC }10%, Ripple (p-p) 10% or less (With power supply polarity protection) 55 mA or less (at no load) NPN or PNP open collector output: 1 output 80 mA 30 V (With NPN output) 1 V or less (With load current of 80 mA) 1 s (0.25, 0.5, 2, 3s selections) Yes }1% F.S. Adjustable (can be set from 0) 3-digit, 7-segment indicator, 2-color display (Red/Green) A switch can be operated simultaneously. }2% F.S. } 1 digit (at 25‹C }3‹C ambient temperature) Lights up when output is turned ON. (Green) IP40 .5 to 50‹C (No freezing or condensation) Approx. 14 g (Body only) Approx. 38 g (Including lead wire with connector) CE, UL/CSA (E216656) RoHS Specifications Digital Pressure Switch Series ISE35 For details about the Pressure Switch Precautions, refer to pages 763 and 764. For details about the Specific Product Precautions, refer to the Operation Manual at SMC website. Oil resistance vinyl cabtyre cable 3 core o3.4 2 m Sectional area of conductor: 0.2 mm2 (AWG25) Outside diameter of insulator: 1.16 mm 881 ZSE30 ISE30 ZSE40 ISE40 ZSE10 ISE10 ISE70 ZSE80 ISE80 ZSEð® ISEð® ZSP PS ISA2 PSE IS ISG ZSM1 A