【DO!BOOK・ページリンク】 6-p1125-1147-izn10_en 11 / 29 10秒後にBOOKのページに移動します |
|
Power supply cable [Standard length] . IZN10-CP (3 m) . IZN10-CPZ (10 m) [Non-standard length] . IZN10-CP 01-X13 1m 2m 20m 01 02 20 Cable length . Pivoting bracket/IZN10-B2 . DIN rail mounting bracket/IZN10-B3 Body assembly: IZN10-A002- Cartridge assembly: IZN10-A003-ュ 01 06 Type Energy saving static neutralization nozzle High flow rate nozzle Female threads for piping Rc1/8 Symbol 01 02 11 Nozzle type Port size NPN output PNP output Nil P Output Type Accessories Bracket . L-bracket/IZN10-B1 Fixed mounting Pivot mounting . The L-bracket and the DIN rail mounting bracket can be used with the manifold. Single unit Manifold. Repair Parts Electrode needle assembly/IZN10-NT Electrode needle assembly o6 : Metric size o6.35 (1/4) : Inch size o6 : Metric size (Elbow) o6.35 (1/4) : Inch size (Elbow) 06 07 16 17 Series IZN10 ・・・ ・・・ b 1134 |