![]() |
【DO!BOOK・ページリンク】 6-p1125-1147-izn10_en 22 / 29 10秒後にBOOKのページに移動します |
5. Do not allow foreign matter or tools to enter the nozzle. The inside of the nozzle contains electrode needles. If a metal tool makes contact with the electrode needles, it can cause electric shock, resulting in a sudden movement by the operator that can cause further injuries such as hitting the body on peripheral equipment. Also, if the tool damages the electrode needle, the ionizer may fail or cause an accident. 7. Do not affix any tape or seals to the main unit. If the tape or seal contains any conductive adhesive or reflective paint, a dielectric phenomenon may occur due to ions arising from such substances, resulting in electrostatic charging or electric leakage. 8. Installation and adjustment should be conducted after turning off the power supply. 6. Do not apply moment to the nozzle. If a copper long nozzle is mounted horizontally, moment will be applied to the nozzle. Then if vibration occurs, the nozzle can be damaged. If a moment of 0.05 N・m or more will be applied, mount a support to the middle part of the nozzle so that the moment is not applied to the nozzle. Recommended tightening torque 0.61 to 0.63 N・m Thread size M3 Electrode needles are under high voltage. Never touch them as there is a danger of electric shock or injury due to an evasive action against a momentary electrical shock caused by inserting foreign matter in the electrode cartridge or touching the electrode needle. Danger High Voltage! 1. This product is intended to be used with general factory automation (FA) equipment. If considering using the product for other applications (especially those stipulated in 4 on front matter 56), please consult with SMC beforehand. 2. Use this product within the specified voltage and temperature range. Using outside of the specified voltage can cause a malfunction, damage, electrical shock, or fire. 3. Use clean compressed air for fluid. This product is not explosion proof. Never use a flammable gas or an explosive gas as a fluid and never use this product in the presence of such gases. Please contact us when fluids other than compressed air are used. 4. This product is not explosion-protected. Never use this product in locations where the explosion of dust is likely to occur or flammable or explosive gases are used. This can cause fire. Selection Warning 1. This product is not washed. When bringing into a clean room, flush for several minutes and confirm the required cleanliness before using. Caution Mounting Warning 1. Reserve an enough space for maintenance, piping and wiring Please take into consideration that the One-touch fittings for supplying air, need enough space for the air tubing to be easily attached/detached. To avoid excessive stress on the connector and One-touch fitting, please take into consideration the air tubings minimum bending radius and avoid bending at acute angles. Wiring with excessive twisting, bending, etc. can cause a malfunction, wire breakage, fire or air leakage. Minimum bending radius: Power supply cable………35 mm (Note: Shown above is wiring with the fixed minimum allowable bending radius and at a temperature of 20 °C. If used under this temperature, the connector can receive excessive stress even though the minimum bending radius is allowable.) Regarding the minimum bending radius of the air tubing, refer to the instruction manual or catalog for tubing. 2. If the ionizer is to be mounted directly, mount it on a flat face. If the mounting face is curved, distorted and/or uneven, excessive force will be applied to the ionizer, which may cause damage and failure of the ionizer. Also, dropping or exposing the ioniser to other strong impact may cause failure or accident. Mounting Warning 3. Do not use this product in an area where noise (electric magnetic field or surge voltage, etc.) are generated. Using the ionizer under such conditions may cause it to malfunction or internal devices to deteriorate or break down. Take noise countermeasures and prevent the lines from mixing or coming into contact with each other. 4. Observe the tightening torque requirements when installing the ionizer. Refer to the following table for tightening torques for screws, etc. If overtightened with a high torque, the mounting screws or mounting brackets may break. Also, if under tightened with a low torque, the connection may loosen. Nozzle Intermediate support Copper long nozzle Ionizer Moment 1145 Specific Product Precautions 1 Be sure to read this before handling. Refer to front matter 56 for Safety Instructions. Series IZN10 IZS IZF IZD IZE IZH IZN |