![]() |
【DO!BOOK・ページリンク】 6-p1125-1147-izn10_en 23 / 29 10秒後にBOOKのページに移動します |
2. Always use a UL listed Class 2 output 24 VDC power supply. 3. Be sure to ground with a resistance of 100 Ω or less to maintain the product performance. If such grounding is not provided, not only may static electricity removal capability be disrupted but electric shocks may also result and the ionizer or power supply may break down. 4. Be sure to turn off the power supply before wiring (including attachment/detachment of the connector). 5.When applying the power supply, pay special attention to the wiring and/or surrounding environment until the safety is confirmed. 6. Do not connect or remove any connectors including the power supply, while power is being supplied. Otherwise, the ionizer may malfunction. 7. If the power line and high pressure line are routed together, this product may malfunction due to noise. Therefore, use a separate wiring route for this product. 8. Be sure to confirm there are no wiring errors before starting this product. Incorrect wiring will lead to damage or malfucntion to the product. 9. Flush the piping before using. Before using this product, exercise caution to prevent particles, water drop, or oil from entering the piping. 2. Take preventative measures against ozone. Equipment used around the ionizer should have ozoneprevention measures. Also, regularly check that there is no deterioration due to ozone. 3. The ionizer cannot be used without air purge. Without air purge, not only will the ionizer be unable to eliminate charge, but also the internal ozone condensation will increase and adversely affect the ionizer and peripheral equipment. Therefore, be sure to perform air purge when energizing the ionizer. 4. Observe the fluid and ambient temperature range. Fluid and ambient temperature ranges are 0 to 55°C for the ionizer. Do not use the ionizer in locations subject to sudden temperature changes even if the ambient temperature range is within the specified limits, as condensation may result. 5. Environments to avoid Avoid using and storing this product in the following environments since they may cause damage to this product. a) Avoid using in a place that exceeds an ambient temperature range of 0 to 55°C. b) Avoid using in a place that exceeds an ambient humidity range of 35 to 65% Rh. c) Avoid using in a place where condensation occurs due to a drastic temperature change. d) Avoid using in a place in the presence of corrosive or explosive gas or where there is a volatile combustible. e) Avoid using in an atmosphere where there are particles, conductive iron powders, oil mist, salt, solvent, blown dust, cutting oil (water, liquid), etc. f) Avoid using in a place where ventilated air from an air conditioner is directly applied to the product. g) Avoid using in a closed place without ventilation. h) Avoid using in direct sunlight or radiated heat. I) Avoid using in a place where there is a strong magnetic noise (strong electric field, strong magnetic field, or surge). j) Avoid using in a place where the main body is electro-statically discharged. k) Avoid using in a place where a strong high frequency occurs. l) Avoid using in a place where this product is likely to be damaged by lightning. m) Avoid using in a place where direct vibration or shock is applied to the main body. n) Avoid using in a place where there is a force large enough to deform this product or weight is applied to the product. 6. Do not use an air containing mist or dust. The air containing mist or dust will cause the performance to decrease and shorten the maintenance cycle. Supply clean compressed air by using an air dryer (Series IDF), air filter (Series AF/AFF), and mist separator (Series AFM/AM) 7. The ionizer is not designed to withstand lightning. 1. Do not use this product in an enclosed space. This product utilizes a corona discharge phenomenon. Do not use the product in an enclosed space as ozone and nitrogen oxides exist in such places, even though in marginal quantities. Also, ozone condensation can increase if used in an enclosed space, which can affect the human body, so ventilation is necessary. Even if ventilation is secured, the use of two more ionizers in a narrow space can increase ozone condensation. Therefore, check that ozone condensation is not more than a standard value of 0.1 ppm in the operating environment while the ionzier is in operation. 1. Before wiring confirm if the power supply voltage is enough and that it is within the specifications before wiring. Warning Wiring/Piping Warning Operating Environment/Storage Environment Warning Operating Environment/Storage Environment 1146 Specific Product Precautions 2 Be sure to read this before handling. Refer to front matter 56 for Safety Instructions. Series IZN10 |