![]() |
【DO!BOOK・ページリンク】 6-p1148-1149-izf10_en 2 / 3 10秒後にBOOKのページに移動します |
RoHS 擦ompact design (H x W x D): 80 x 110 x 39 mm 燦eight: 280 g 2 types of fans available Static neutralization time: 1.5 seconds (When neutralizing static electricity from 1000 V to 100 V at a distance of 300 mm from the workpiece) Low-noise fan: 48 dB (A) (Measured at a distance of 300 mm from the workpiece) Rapid static neutralizing fan: 57 dB (A) 鯖on balance.: ±13 V 燦ith alarm function High-voltage error, electrode needle contamination detector How to Order Specifications Corona discharge type (DC) 24 VDC ±10% Operation: 0 to 50°C, Storage: -10 to 60°C Operation, Storage: 35 to 80% RH (No condensation) 280 g (With bracket: 360 g) IZF10-ョョ 0.66 m3/min 6.1 W or less IZF10-L-ョョ 0.46 m3/min 3.7 W or less IZF10-P-ョョ 0.66 m3/min 6.6 W or less IZF10-LP-ョョ 0.46 m3/min 4.8 W or less NPN open collector output PNP open collector output Ionizer model Ion generation method Power supply voltage Output Air flow Power consumption Ambient temperature Ambient humidity Weight Installation distance and static neutralization time. (1000 V → 100 V) Compact fan type with simple functions IZF10 Output Fan type Nil P NPN output PNP output Air flow Nil L 0.66 m3/min 0.46 m3/min Bracket Nil B None With bracket Power supply cable Nil Z H Note) Q R N With power supply cable (3 m) With power supply cable (10 m) e-con connector AC adapter (with AC cable) AC adapter (without AC cable) None AC adapter AC cable AC adapter Rapid static neutralizing fan Low-noise fan 0 5 10 15 20 25 0 300 600 900 1200 1500 Installation distance (mm) Static neutralization time (sec) IZF10 IZF10-L .Based on ANSI/ESD-STM3.1-2006 standards Note) The power supply cable option (H) is a supply connector for customers who have prepared a cable. Series IZF10 Ionizer/Fan Type a 1148 |