【DO!BOOK・ページリンク】
ize-izn_en   17 / 25

BOOKをみる

10秒後にBOOKのページに移動します


SP073E-017E P: MQ 5× 2 R1/8 14 7× 2 WIDTH ACROSS FLATS 12 IZN10-G-X198 18 WIDTH ACROSS FLATS 12 18 R1/8 IZN10-G-X199 SMC CORPORATION 4-14-1, SOTO-KANDA, CHIYODA-KU, TOKYO 101-0021, JAPAN URL: http://www.smcworld.com Specifications Model IZN10-G-X198 IZN10-G-X199 Nozzle type Circular diffusion nozzle Flat diffusion nozzle Fluid Air (Clean dry air) Operating pressure 0.05 to 0.7MPa Ambient and fluid temperature 0 to 55°C (Use the nozzle according to specifications and operating environment of IZN10 Series ) Effective discharge 1000mm 500mm distance *2) (Refer to the separate technical data for details of static elimination performance and effectiveness) Port size R1/8 Material SUS303 Weight 12g 12g *2) For combination with IZN10-11 Series. Dimensions: mm (Refer to the drawing attached to the last page) Diffusion Nozzle for Nozzle Type Ionizer IZN10-G-X198 (Circular diffusion nozzle) Feature1: Nozzle options for air purge and diffusion according to applications Reference drawing for mounting [Ionizer body: Female thread for piping Rc1/8] *1) Order the ionizer separately. IZN10-G-X199 (Flat diffusion nozzle) ■Circular diffusion nozzle ■Flat diffusion nozzle P.G.Information (Specialized product) ! Caution To ensure the safest possible operation of this product, please be sure to read thoroughly the “Safety Instructions” in our “Best Pneumatics” catalog before use.