【DO!BOOK・ページリンク】
ize-izn_en   3 / 25

BOOKをみる

10秒後にBOOKのページに移動します


24 VDC ±10% (with power supply polarity protection) 50 mA or less 24 VDC 4W or less Max.load current 80 mA Max.applied voltage 30 VDC Residual voltage 1 V or less (with load current of 80 mA) short circuit protection With short circuit protection No-voltage input, Low level input 10ms or more, Low level 0.4V or less (Green/Red) Enclosure IP40 Operating temperature range Operating : 0 to 50℃,Stored : -10 to 60℃ (With no freezing or condensation) Operating humidity range Operating/Stored : 35 to 85%RH (With no condensation) Withstand voltage 1000 VAC for 1 minute between terminals and housing Insulation resistance 50 MΩ or more (500 VDC measured via megohmmeter) b etween terminals and housing Impact resistance 100 m/s2 in X, Y, Z directions 3 times each (De-energized) Front case: PBT, Rear case: Denaturated PPE Weight 50g 10 to 150 Hz at whichever is smaller of 1.5 mm amplitude or 20m/s2 acceleration, in X, Y, Z direction for 2 hrs. each (De-energized Vibration resistance Trigger input Indicator light Environment Material Power supply voltage Current consumption Connection valve OUT Note) Specifications: Dimensions /Input/Output circuit ! To ensure the safest possible operation of this product, please be sure to read thoroughly the. “Safety Instructions” in our “Best Pneumatics” general catalog before use. c2009 SMC CORPORATION All Rights Reserved Note) Do not use a load that generates surge voltage.