【DO!BOOK・ページリンク】
ize-izn_en   4 / 25

BOOKをみる

10秒後にBOOKのページに移動します


SP083X-004E P: MT P.G.Information (Specialized product) LB LA 7 6 5 3 4 (118) 6.5 1 2 13.5 20 8 ノズル先端を固定する ためのブラケット SMC CORPORATION 4-14-1, SOTO-KANDA, CHIYODA-KU, TOKYO 101-0021, JAPAN URL: http://www.smcworld.com Specification Model IZN10-G-*-X216 Nozzle type Bar nozzle (straight type) Fluid Air (Clean dry air) Operating pressure range 0.05〜0.1MPa (The required supply pressure for ionizer with bar nozzle) Ambient and fluid temperature 0〜55°C (The operating conditions should be suitable for the specifications of IZN10 series.) Effective static electricity elimination distance *3) 300mm (Please see the attached document for the details of the performance of deionization.) Port size R1/8 *3) The distance when used with IZN10-11 series. *4) The nozzle tip should be fixed in order to avoid damage to the ionizer and the nozzle port. Dimensions: mm (Refer to the drawing attached to the last page) Dimensions Part no. LA LB IZN10-G-100-X216 100 145 IZN10-G-200-X216 200 245 IZN10-G-300-X216 300 345 IZN10-G-400-X216 400 445 IZN10-G-600-X216 600 645 *2) Please see the attached diagrams for details. Components No Part name Material Remarks @ Bar nozzle (straight type) SUS ― A Male connector flareless fitting C3604 Electroless nickel plating (seal material: FKM) B Plug C3604 Electroless nickel plating (seal material: FKM) C Holder Al Accessory D Spacer SUS Accessory E Hexagon socket head bolt to fix nozzle tip SUS Accessory F Plain washer SUS Accessory Part no. Mass IZN10-G-100-X216 30g IZN10-G-200-X216 40g IZN10-G-300-X216 50g IZN10-G-400-X216 60g IZN10-G-600-X216 80g Bar nozzle for ionizer (straight type) IZN10-G-*-X216 Feature1: Enables same usage as bar type ionizers. Reference diagram [Ionizer: IZN10-11 (Rc1/8 female thread)] *1) Please order ionizer separately. Bracket to fix Nozzle type ! Caution To ensure the safest possible operation of this product, please be sure to read thoroughly the “Safety Instructions” in our “Best Pneumatics” catalog before use.