【DO!BOOK・ページリンク】
7-p0101-0151-newvxd_en   12 / 55

BOOKをみる

10秒後にBOOKのページに移動します


Pilot Operated 2 Port Solenoid Valve Series VXD For Water How to Order VXD2 3 2 A A Size.Valve type Body material/Port size/Orifice diameter Voltage/Electrical entry Fluid 2 Water Common Specifications NBR Class B Rc. Seal material Coil insulation type Thread type For other special options, refer to page 121. RoHS Symbol 3 Size Valve type 8A 10A 15A 4 10A 15A 5 20A N.C. A N.O. B N.O. C N.O. D N.O. E N.O. F N.O. G N.O. N.C. N.C. Symbol L M G H J K A B C D E F Body material C37 Stainless steel C37 Stainless steel C37 Stainless steel Orifice diameter 10 20 15 Port size 1/4 3/8 1/2 1/4 3/8 1/2 3/4 6 25A N.C. N P C37 Stainless steel 1 25 7 32A N.C. Q CAC407 32A Flange 35 8 40A N.C. R CAC407 40A Flange 40 9 50A N.C. S CAC407 50A Flange 50 3/8 1/2 3/8 1/2 Symbol A B C D E F G H J K L M N P Q R S T U V W Y Z Electrical entry Other voltages and electrical option Voltage 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC . For body size 32A or more, the ports will be the flange type. Faston terminal Grommet Grommet DIN terminal Conduit terminal Conduit With surge voltage suppressor With surge voltage suppressor With surge voltage suppressor With surge voltage suppressor Dimensions → Page on and after 126 (Single Unit) 24 VAC 48 VAC 220 VAC 240 VAC 12 VDC Special voltage DIN terminal with light Conduit terminal with light Without DIN connector Applicable to deionized water (Seal material: FKM) Seal material: EPDM Oil-free G thread NPT thread With bracket Special electrical entry direction 111 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA A