【DO!BOOK・ページリンク】
7-p0101-0151-newvxd_en   19 / 55

BOOKをみる

10秒後にBOOKのページに移動します


2 1 For High temperature oil . Possible to use this for air (to 99°C) and water. Note that the maximum operating pressure differential and flow-rate characteristics should be within the specifications of the fluid used. The kinematic viscosity must not exceed 50 mm2/s. The special construction of the armature adopted in the built-in full-wave rectifier type gives an improvement in OFF response by providing clearance on the absorbed surface when it is switched ON. When the fluid is oil. Series VXD Fluid and Ambient Temperature Note) Kinematic viscosity: 50 mm2/s or less Ambient temperature (°C) .20 to 60 Fluid temperature (°C) .5 Note) to 100 Body Port size material Orifice diameter (mmo) Model Maximum system pressure (MPa) 1.5 10 15 20 25 35 40 50 1/4 (8A) 3/8 (10A) 1/2 (15A) 3/8 (10A) 1/2 (15A) 3/4 (20A) 1 (25A) 32A Flange 40A Flange 50A Flange CAC407 AC DC Av (x 10.6m2) 46 58 58 110 130 230 310 550 740 1200 0.5 0.7 0.7 0.4 0.02 0.03 1.9 2.4 2.4 4.5 5.5 9.5 13 23 31 49 480 480 480 720 720 840 1360 5400 6800 8400 Conversion Cv Minimum operating Maximum operating pressure differential Flow-rate characteristics pressure differential Note 1) (MPa) Normally Closed (N.C.) VXD236 VXD246 VXD256 VXD266 VXD276 VXD286 VXD296 Weight (g) Stainless steel, C37 Model/Valve Specifications Valve Leakage Internal Leakage Note) Leakage is the value at ambient temperature 20°C. External Leakage FKM Seal material Leakage rate (Oil) Note) 0.2 cm3/min or less FKM Seal material Leakage rate (Oil) Note) VXD23 to 26 (8A to 25A) VXD23 to 26 (8A to 25A) VXD27 to 29 (32A to 50A) VXD27 to 29 (32A to 50A) 0.1 cm3/min or less 1 cm3/min or less 0.1cm3/min or less Refer to “Glossary of Terms” on page 139 for symbol. Note 1) Be aware that even if the pressure difference is above the minimum operating pressure differential when the valve is closed, the pressure difference may fall below the minimum operating pressure differential when the valve opens, depending on the power of the supply source (pumps, compressors, etc.) or the type of pipe restrictions. Note 2) Weight of grommet type. Add 10 g for conduit type, 60 g for conduit terminal type respectively. Refer to “Glossary of Terms” on page 139 for details on minimum operating pressure differential, the maximum operating pressure differential, maximum system pressure. Symbol N.C. Note 2) 118