【DO!BOOK・ページリンク】 7-p0101-0151-newvxd_en 21 / 55 10秒後にBOOKのページに移動します |
|
Series VXD How to Order VXD2 3 6 A B Size.Valve type Body material/Port size/Orifice diameter Voltage/Electrical entry Fluid 6 High temperature oil Common Specifications FKM Class H Rc. Seal material Coil insulation type Thread type For other special options, refer to page 121. Dimensions → Page on and after 134 (Single Unit) RoHS Symbol 3 Size Valve type 8A 10A 15A 4 10A 15A 5 20A N.C. A N.O. B N.O. C N.O. D N.O. E N.O. F N.O. G N.O. N.C. N.C. Symbol L M G H J K A B C D E F Body material C37 Stainless steel C37 Stainless steel C37 Stainless steel Orifice diameter 10 20 15 Port size 1/4 3/8 1/2 1/4 3/8 1/2 3/4 6 25A N.C. N P C37 Stainless steel 1 25 7 32A N.C. Q CAC407 32A Flange 35 8 40A N.C. R CAC407 40A Flange 40 9 50A N.C. S CAC407 50A Flange 50 3/8 1/2 3/8 1/2 Symbol Electrical entry Grommet With surge voltage suppressor Voltage . For body size 32A or more, the ports will be the flange type. 24 VAC 48 VAC 220 VAC 240 VAC Special voltage Conduit terminal with light Oil-free G thread NPT thread With bracket Special electrical entry direction Note 1) AC voltage coil for “H” of DIN terminal type does not have full-wave rectifier. Full-wave rectifier is built on the DIN connector side. Please refer to page 138 to order it as an accessory. Note 2) DIN connector insulation class is Class “B”. Note 3) Faston terminal is not available. A B C D E G H J K L N P Q R T U V W Z Other voltages Grommet DIN terminal 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 24 VDC 100 VAC 110 VAC 200 VAC 230 VAC 100 VAC 110 VAC 200 VAC 230 VAC 100 VAC 110 VAC 200 VAC 230 VAC With surge voltage suppressor Note 1) Note 2) Conduit terminal With surge voltage suppressor Conduit With surge voltage suppressor 120 For High temperature oil B |