【DO!BOOK・ページリンク】
7-p0101-0151-newvxd_en   30 / 55

BOOKをみる

10秒後にBOOKのページに移動します


32 25 T A B M M 23 T 18 M T B A A B 34 K L (D) (U±2) E (V±2) G1/2 J F I 2 x P Port size J I . 280 U E G1/2 2 x P Port size F 2 x M4 x 0.7 Thread depth 8 2 x P Port size J 11 U E F I (D) K L C C (D) K L OUT IN OUT IN OUT IN OUT Dimensions/VXD2 Body Material: Aluminum, C37, Stainless Steel Conduit Faston terminal Conduit terminal Note) Only the VXD2 with port size of 04 (1/2) has threads on the bottom of the body. VXD2 ョ ョ CF 3A 3A 3A Pilot Operated 2 Port Solenoid Valve Series VXD Air Water Oil Model Faston terminal Conduit terminal Conduit Electrical entry Port size P A B C E F I J K L T T 1/4, 3/8 1/2 88 (93.5) 22.5 30 D 50 20 4.5 5 11 13 37.5 42.5 25 25 49.5 (55) U 99.5 68.5 U 49.5 (55) V 47.5 T 55.5 (61) U 23 (mm) ( ): Denotes the Normally Open (N.O.) dimensions. Aluminum body is for air. Refer to page 106 for details. M 24 30 C37, Stainless steel body 22 27 Aluminum body VXD23A 127 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA A