【DO!BOOK・ページリンク】
7-p0101-0151-newvxd_en   38 / 55

BOOKをみる

10秒後にBOOKのページに移動します


OUT IN OUT IN OUT IN . 300 For Heated water/ High temperature oil Full-wave rectifier 2 x P Port size 2 x P Port size For Heated water/ High temperature oil Full-wave rectifier 2 x P Port size C A B e d K L (D) 2 x o8.5 (42) . 40 U E f T 2.6 M F I J a b 34 C B K L (D) 32 25 T (U±2) (V±2) E A M F I J C A B K L (D) T 23 . 280 (42) . 45 U E M J F I G1/2 G1/2 Dimensions/VXD2 Body Material: C37, Stainless Steel Model Grommet Conduit terminal Conduit Electrical entry Port size P A B C E F I J K L T U 3/8, 1/2 96.5 (102.5) 25.5 30 D 70 20 11.5 14 50 33 37 M 28 61 (67) V 27 U 55 (61) T 108 77 T 55 (61) U 47.5 (mm) VXD2 Model Port size Mounting bracket dimensions P a b d e f VXD2 3/8, 1/2 47.5 71.5 57 34 39 ( ): Denotes the Normally Open (N.O.) dimensions. Conduit terminal Conduit Grommet 4B 4B 4B Pilot Operated 2 Port Solenoid Valve Series VXD High temperature oil Heated water 135 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA