yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
7-p0101-0151-newvxd_en@@@5 / 55

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Series VXD Common Specifications Standard Specifications Valve specifications Coil specifications Valve construction Withstand pressure Body material Seal material Enclosure Environment Rated voltage Allowable voltage fluctuation Allowable leakage voltage Coil insulation type Pilot operated 2 port diaphragm type 2.0 MPa (Resin body type 1.5 MPa) Aluminum, Resin, C37 (Brass), Stainless steel, CAC407 (Bronze casting) NBR, FKM, EPDM Note 3) Dust-tight, Water-jet-proof type (IP65) Note 1) Location without corrosive or explosive gases 100 VAC, 200 VAC, 110 VAC, 230 VAC, (220 VAC, 240 VAC, 48 VAC, 24 VAC) Note 2) 24 VDC, (12 VDC) Note 2) }10% of rated voltage 5% or less of rated voltage 2% or less of rated voltage Class B, Class H AC DC Note 1) Electrical entry gFastonh type terminal is IP40. Note 2) Voltage in ( ) indicates special voltage. (Refer to page 121.) Note 3) For seal material/EPDM, refer to page 121-1. AC DC Be sure to read gSpecific Product Precautionsh before handling. Solenoid Coil Specifications VXD23 to 25 VXD26, 27 VXD28, 29 Model 9 12 15 Power consumption (W) Note 1) 100 100 100 Temperature rise (‹C) Note 2) Note 1) Apparent power: The value at ambient temperature of 20‹C and when the rated voltage is applied. (Variation: }10%) Note 2) There is no difference in the frequency and the inrush and energized apparent power, since a rectifying circuit is used in the AC. Note 3) The value at ambient temperature of 20‹C and when the rated voltage is applied. The value depends on the ambient environment. This is for reference. VXD23 to 25 VXD26, 27 VXD28, 29 Model 7 9.5 12 60 70 70 Apparent power (VA) Note 1) 2) Temperature rise (‹C) Note 3) Class B Class B Class H Class B Class H Class B VXD23 to 25 VXD26, 27 VXD28, 29 Model 9 12 15 100 100 100 Apparent power (VA) Note 1) 2) Temperature rise (‹C) Note 3) Class H VXD2A to 2C VXD2D, 2E VXD2F, 2G Model 9 12 15 100 100 100 Apparent power (VA) Note 1) 2) Temperature rise (‹C) Note 3) Class H VXD2A to 2C VXD2D, 2E VXD2F, 2G Model 9 10 14 60 70 70 Apparent power (VA) Temperature rise (‹C) AC Specification (Built-in Full-wave Rectifier Type) AC Specification (Built-in Full-wave Rectifier Type) Normally Closed (N.C.) VXD2A to 2C VXD2D, 2E VXD2F, 2G Model 9 12 15 Power consumption (W) Note 1) 100 100 100 Temperature rise (‹C) Note 2) Normally Open (N.O.) Note 1) Power consumption: The value at ambient temperature of 20‹C and when the rated voltage is applied. (Variation: }10%) Note 2) The value at ambient temperature of 20‹C and when the rated voltage is applied. The value depends on the ambient environment. This is for reference. VXD23 to 25 VXD26, 27 VXD28, 29 Model 4.5 7 10.5 Power consumption (W) Note 1) 50 55 65 Temperature rise (‹C) Note 2) VXD2A to 2C VXD2D, 2E VXD2F, 2G Model 7.5 8.5 12.5 Power consumption (W) Note 1) 60 70 70 Temperature rise (‹C) Note 2) DC Specification DC Specification A 104