【DO!BOOK・ページリンク】 7-p0101-0151-newvxd_en 8 / 55 10秒後にBOOKのページに移動します |
|
For Air Symbol Body Port size material Orifice diameter (mmo) Model Maximum system pressure (MPa) 225 415 560 880 . . 1.5 10 15 20 25 35 40 50 1/4 (8A) 3/8 (10A) 1/2 (15A) o10 o3/8" o12 3/8 (10A) 1/2 (15A) 3/4 (20A) 1 (25A) 32A Flange 40A Flange 50A Flange AIuminum CAC407 AC DC C 0.35 0.33 0.35 0.30 8.5 9.2 9.2 5.6 4.8 7.2 18.0 20.0 38.0 0.6 0.7 0.7 0.4 0.02 0.03 b 2.0 2.4 2.4 1.3 0.9 1.5 5.0 5.5 9.5 390 390 390 350 350 350 740 740 860 1390 5430 6840 8440 Cv Effective area (mm2) Minimum operating Maximum operating pressure differential Flow-rate characteristics pressure differential Note 1) (MPa) Normally Open (N.O.) VXD2A0 VXD2B0 VXD2C0 VXD2D0 VXD2E0 VXD2F0 VXD2G0 Resin Stainless steel, C37 2 1 Note 1) Be aware that even if the pressure difference is above the minimum operating pressure differential when the valve is closed, the pressure difference may fall below the minimum operating pressure differential when the valve opens, depending on the power of the supply source (pumps, compressors, etc.) or the type of pipe restrictions. Note 2) Weight of grommet type. Add 10 g for conduit type, 30 g for DIN terminal type, 60 g for conduit terminal type respectively. Refer to “Glossary of Terms” on page 139 for details on minimum operating pressure differential, the maximum operating pressure differential, maximum system pressure. Refer to “Glossary of Terms” on page 139 for symbol. Model/Valve Specifications N.O. Weight (g) Note 2) Fluid and Ambient Temperature Note) Dew point temperature: .10°C or less .20 to 60 Fluid temperature (°C) Ambient temperature (°C) .10 Note) to 60 Valve Leakage Internal Leakage Note 1) Leakage is the value at ambient temperature 20°C. Note 2) For seal material/FKM, refer to “Other options” on page 121 for the selection. External Leakage Seal material Leakage rate (Air) Note 1) VXD2A to 2D (8A to 25A) VXD2E to 2G (32A to 50A) 15 cm3/min or less (AIuminum body type) 15 cm3/min or less (Resin body type) 1 cm3/min or less (Metal body type) 1 cm3/min or less NBR (FKM) Note 2) NBR (FKM) Note 2) Seal material Leakage rate (Air) Note 1) VXD2A to 2D (8A to 25A) VXD2E to 2G (32A to 50A) 15 cm3/min or less (AIuminum body type) 15 cm3/min or less (Resin body type) 2 cm3/min or less (Metal body type) 10 cm3/min or less Pilot Operated 2 Port Solenoid Valve Series VXD 107 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA |