![]() |
【DO!BOOK・ページリンク】 7-p0190-0241-vxe_en 13 / 53 10秒後にBOOKのページに移動します |
Model VXE22 0 234 VXE23 0 234 Part no. VXE21 0 123 VXE22 0 56 VXE23 0 56 VX021N-12A VX022N-12A VX023N-12A-L Table (4) Bracket Part No. Option symbol Nil G L Seal material NBR FKM Body material Brass (C37) Stainless steel Stainless steel Note High corrosive/Oil-free . Table (2) Solenoid Valve Option Table (3) Rated Voltage . Electrical Option Table (1) Model/Orifice Diameter/Port Size Normally Closed (N.C.) Solenoid valve model (Port size) Model VXE21 VXE22 VXE23 01 (1/8) Port symbol (Port size) . . . . . . . Orifice symbol (Diameter) 1 (2 mmo) 2 (3 mmo) 3 (4.5 mmo) 4 (6 mmo) 5 (8 mmo) 6 (10 mmo) . . . . . . . . . . . . . 02 (1/4) 02 (1/4) 03 (3/8) 04 (1/2) 02 (1/4) 03 (3/8) 04 (1/2) DC VXE 21 01 5 G 1 Model Refer to Table (1) shown below for availability. Orifice diameter Refer to Table (1) shown below for availability. Solenoid valve option Refer to Table (2) shown below for availability. Port size Refer to Table (1) shown below for availability. Thread type Nil T F N Rc NPTF G NPT Bracket Nil B None With bracket . VX021N-12A and VX022N-12A are packed in the same container as the main body. . Refer to Table (4) if a bracket is ordered separately. 2 0 Valve/Body configuration 0 N.C. / Single unit Electrical entry G-Grommet C-Conduit T - With conduit terminal TL - With conduit terminal and light D - DIN terminal DL - DIN terminal with light DO - For DIN terminal (without connector, with gasket) Connector . Refer to Table (3) for available combinations between electrical option (L) and rated voltage. Rated voltage 5 6 24 VDC 12 VDC . Refer to Table (3) shown below for availability. Refer to page 240 for ordering coil only. Suffix Nil Z . Oil-free Rated voltage Voltage symbol 5 6 24 VDC 12 VDC Voltage L (With light) . Dimensions → page 210 (Single unit) How to Order (Single Unit) Select Nil because the solenoid valve L option is oil-free treatment. Direct Operated 2 Port Solenoid Valve Series VXE21/22/23 For Water/Single Unit 201 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA |