![]() |
【DO!BOOK・ページリンク】 7-p0190-0241-vxe_en 19 / 53 10秒後にBOOKのページに移動します |
Table (1) Model/Orifice Diameter . . . Solenoid valve model Orifice symbol (Diameter) VXE21 VXE22 VXE23 1 (2 mmo) 2 (3 mmo) 3 (4.5 mmo) 4 (6 mmo) How to Order Manifold Assemblies (Example) Blanking plate part no. For VXE21: VVX21-3A-F For VXE22: VVX22-3A-F For VXE23: VVX23-3A-F Enter the valve and blanking plate to be mounted under the manifold base part number. Example VVX211CF-05-1 ..... 1 set . VXE2111A-1G1 ..... 4 sets . VVX21-3A-F ......... 1 set How to Order Manifold Bases Seal material: FKM Table (2) Solenoid Valve Option A H Solenoid valve option symbol (1) Base/Seal material symbol (2) CF SF Brass (C37) Stainless steel Body/Base material FKM Seal material The additives contained in oil are different depending on the type and manufacturers, so the durability of seal materials will vary. For details, please consult with SMC. Station 1 2 3 4 5 n Table (3) Rated Voltage . Electrical Option VXE 21 2 1 Model Refer to Table (1) shown below for availability. Suffix Nil Z . Oil-free 5 G 1 Rated voltage 5 6 24 VDC 12 VDC . Refer to Table (3) shown below for availability. Refer to page 240 for ordering coil only. Orifice diameter Refer to Table (1) shown below for availability. Solenoid valve option Refer to Table (2)-(1) shown below for availability. Electrical entry G-Grommet C-Conduit T - With conduit terminal TL - With conduit terminal and light D - DIN terminal DL - DIN terminal with light DO - For DIN terminal (without connector, with gasket) . Refer to Table (3) for available combinations between electrical option (L) and rated voltage. DC 1 N.C. (for Manifold) Valve/Body configuration A . Refer to Table (2)-(2) shown below for availability. VVX22 VVX21 VVX23 Port size (OUT port) 1 2 Rc1/8 Rc1/4 . IN port sizes are all Rc3/8. Base/Seal material Number of manifolds 02 10 2 stations 10 stations Manifold base 1 1 Thread type Nil T F N Rc NPTF G NPT Suffix Nil Z . Oil-free CF 07 How to Order (Solenoid Valve for Manifold) Rated voltage Voltage symbol 5 6 24 VDC 12 VDC Voltage L (With light) . “.” is the symbol for mounting. Add an “.” in front of the part numbers for solenoid valves, etc. to be mounted. Enter the product’s part number in order, counting the 1st station from the left in the manifold arrangement, when viewing the individual port in front. Dimensions → page 213 (Manifold) Direct Operated 2 Port Solenoid Valve Series VXE21/22/23 For Oil/Manifold 207 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA |