![]() |
【DO!BOOK・ページリンク】 7-p0190-0241-vxe_en 29 / 53 10秒後にBOOKのページに移動します |
Applicable Fluid Check List Refer to page 218 and after for specifications and models. Refer to page 218 and after for specifications and models. All Options (8A to 25A) Energy Saving Type / Pilot Operated 2 Port Solenoid Valve Series VXED21/22/23 VXED2 1 Option symbol 0 12 3456 Note 1) The L option is oil-free treatment. Note 2) The dynamic viscosity of the fluid must not exceed 50 mm2/s or less. Note 3) The nuts (non-wetted parts) are nickel plated on the C37 material. . If using for other fluids, please consult with SMC. Fluid and application Option symbol Nil G Nil GAH L Note 1) JB Seal material NBR NBR FKM FKM EPDM EPDM Body material Brass (C37) Stainless steel Brass (C37) Stainless steel Brass (C37) Stainless steel Stainless steel Stainless steel Brass (C37) VXED2 1 Option symbol 0 23 789 Note) The dynamic viscosity of the fluid must not exceed 50 mm2/s or less. . If using for other fluids, please consult with SMC. All Options (32A to 50A) Fluid and application Air Water Oil Note 2) High corrosive/Oil-free Copper-free/Fluorine-free Note 3) Other combination Air Water Oil Note) Other combination Option symbol Nil Nil AB Seal material NBR NBR FKM EPDM Body material CAC407 217 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA |