【DO!BOOK・ページリンク】
7-p0190-0241-vxe_en   35 / 53

BOOKをみる

10秒後にBOOKのページに移動します


Brass (C37), CAC407 Stainless steel Option symbol A H Note) Seal material Body material FKM Table (2) Solenoid Valve Option Table (1) Model/Orifice Diameter/Port Size Normally Closed (N.C.) Solenoid valve model (Port size) Model VXED23 Thread Flange Body Seal Port symbol (Port size) Orifice diameter Material 9 (50 mmo) 8 (40 mmo) 7 (35 mmo) 6 (25 mmo) 5 (20 mmo) 4 (15 mmo) . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . FKM 3 (10 mmo) . . . . . . . . . . . 40 (40A) 50 (50A) VXED22 . . . . 10 (1) 32 (32A) . . VXED21 02 (1/4) 03 (3/8) 04 (1/2) 06 (3/4) . . . . VXED 21 3 0 02 5 G 1 Bracket Nil B None With bracket . Removal of bracket is not possible. . Refer to Table (3) for available combinations between electrical option (L) and rated voltage. G-Grommet C-Conduit T - With conduit terminal TL - With conduit terminal and light D - DIN terminal DL - DIN terminal with light DO - For DIN terminal (without connector, with gasket) Electrical entry Thread type Nil T F N Rc NPTF G NPT Rated voltage 5 6 24 VDC 12 VDC . Refer to Table (3) shown below for availability. Refer to page 240 for ordering coil only. DC Note) The H option (stainless steel specification) is for port size 1/4 to 1 only. How to Order Valve/Body configuration 0 N.C. / Single unit Model Refer to Table (1) shown below for availability. Orifice diameter Refer to Table (1) shown below for availability. Port size Refer to Table (1) shown below for availability. Suffix Nil Z . Oil-free Solenoid valve option Refer to Table (2) shown below for availability. Brass (C37) Stainless steel CAC407 Table (3) Rated Voltage . Electrical Option Rated voltage Voltage symbol 5 6 24 VDC 12 VDC Voltage L (With light) . Pilot Operated 2 Port Solenoid Valve Series VXED21/22/23 For Oil Connector 223 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA