![]() |
【DO!BOOK・ページリンク】 7-p0190-0241-vxe_en 47 / 53 10秒後にBOOKのページに移動します |
Connector Table (1) Model/Orifice Diameter/Port Size Normally Closed (N.C.) Solenoid valve model (Port size) Model VXEZ22 VXEZ23 Port symbol (Port size) . . 02 (1/4) 03 (3/8) 04 (1/2) . . . 06 (3/4) 10 (1) Orifice symbol (Diameter) 3 (10 mmo) 4 (15 mmo) 5 (20 mmo) 6 (25 mmo) . . . . . . . . . . . . . . . Option symbol Nil G L Seal material Note NBR FKM Body material Brass (C37) Stainless steel Stainless steel . High corrosive/Oil-free Table (2) Solenoid Valve Option Table (3) Rated Voltage . Electrical Option Bracket Nil B None With bracket . Removal of bracket is not possible. DC VXEZ 22 3 02 5 G 1 Model Refer to Table (1) shown below for availability. Orifice diameter Refer to Table (1) shown below for availability. Solenoid valve option Refer to Table (2) shown below for availability. Port size Refer to Table (1) shown below for availability. Thread type Nil T F N Rc NPTF G NPT 0 Valve/Body configuration 0 N.C. / Single unit Electrical entry G-Grommet C-Conduit T - With conduit terminal TL - With conduit terminal and light D - DIN terminal DL - DIN terminal with light DO - For DIN terminal (without connector, with gasket) Select Nil because the solenoid valve L option is oil-free treatment. Suffix Nil Z . Oil-free Rated voltage 5 6 24 VDC 12 VDC . Refer to Table (3) shown below for availability. Refer to page 240 for ordering coil only. Rated voltage Voltage symbol 5 6 24 VDC 12 VDC Voltage L (With light) . How to Order . Refer to Table (3) for available combinations between electrical option (L) and rated voltage. Series VXEZ22/23 Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve For Water 235 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA |