【DO!BOOK・ページリンク】
7-p0243-0254-vxp21_en   3 / 13

BOOKをみる

10秒後にBOOKのページに移動します


Normally Closed (N.C.) Option symbol Seal material Coil insulation type Body, Shading coil material Standard A B C Note 2) D E F Note 1) G H J K Note 2) L Note 1) N P Q Note 2) S Note 2) T Note 1) NBR FKM PTFE EPDM FKM EPDM FKM NBR FKM EPDM PTFE FKM FKM EPDM PTFE(FKM) PTFE(FKM) NBR B H B H B Brass (C37) or CAC408, Copper Stainless steel, Silver (10 to 25 A) Not available for 32 A to 50 A Brass (C37) or CAC408, Copper Note 1) Non-lube type. For other options, “-X21” at the end of product number represents the non-lube option. Note 2) Available option for VXP2130. Fluid (Application) Ethyl alcohol Ethylene glycol Caustic soda (25% . ) Gas oil Silicone oil Fuel oil (up to 60°C) Fuel oil (up to 100°C) Steam system (Boiler water) Steam system (Condensate) Insulation oil Naphtha Parachloroethylene Brake oil Water (up to 99°C) Option symbol and body material Brass (C37) or CAC408 Stainless steel Applicable valve 10A to 50A Note 1) 10A to 25A F, B L, J B J . J A H A H A H D N Steam system (Steam) S Q . G, J E P A H A H A H B J D, E N, P . lf using for other fluids, please contact SMC. Note 1) 10A to 25A are Brass (C37) and 32A to 50A are CAC408. Option Symbol and Composition Fluid Name and Option Refer to page 245 for specifications and models. Normally Open (N.O.) Option Symbol and Composition Fluid Name and Option Option symbol Seal material Coil insulation type Body, Shading coil material Holder material (in core assembly) Standard Note 2) A B C D Note 2) E F Note 1) G H J K L Note 1) N P Q S T Note 1) X Note 1) NBR FKM PTFE EPDM FKM EPDM FKM NBR FKM EPDM PTFE FKM FKM EPDM PTFE(FKM) PTFE(FKM) NBR FKM B H B H B H Brass (C37) or CAC408, Copper Stainless steel, Silver (15 to 25 A) Not available for 32 A to 50 A Brass (C37) or CAC408, Copper POM POM Stainless steel Stainless steel Stainless steel POM Note 1) Non-lube type. For other options, “-X21” at the end of product number represents the non-lube option. Note 2) Grease has been applied to the core part. Fluid (Application) Caustic soda (25% . ) Gas oil Silicone oil Fuel oil (up to 60°C) Fuel oil (up to 100°C) Steam system (Boiler water) Steam system (Condensate) lnsulation oil Parachloroethylene Brake oil Water (up to 99°C) Option symbol and body material Brass (C37) or CAC408 Stainless steel Applicable valve 15A to 50ANote 1) 15A to 25A . J A H A H A H D N . G, J Steam system (Steam) S Q E P A H A H B J E N, P . lf using for other fluids, please contact SMC. Note 1) 15A to 25A are Brass (C37) and 32A to 50A are CAC408. Refer to page 247 for specifications and models. Applicable Fluids Check List Pilot Operated 2 Port Solenoid Valve Series VXP21/22/23 A 244