2 1 Normally Closed (N.C.) Model/Valve Specifications Solenoid Specifications Orifice dia. (mmo) Connection Thread Model Water AC DC AC DC AC DC AC Air Oil Steam Min. operating Maximum operating pressure differential (MPa) pressure differential (MPa) 10 10 15 10 15 20 VXP2130-02 0.7 0.7 1.0 0.7 1.0 1.0 0.04 0.04 0.04 0.04 0.04 0.04 0.5 0.5 1.0 0.5 1.0 1.0 0.9 0.9 1.0 0.9 1.0 1.0 0.7 0.7 1.0 0.7 1.0 1.0 0.5 0.5 0.7 0.5 0.7 0.7 0.4 0.4 0.7 0.4 0.7 0.7 46 58 100 58 130 220 1.9 2.4 4.2 2.4 5.3 9.2 8.5 9.2 18 9.2 20 38 0.35 0.35 0.35 0.35 0.35 0.30 2.0 2.4 5.0 2.4 5.5 9.2 0.9 0.9 1.0 0.9 1.0 1.0 Water, Air, Oil 1.5 Steam 1.0 Water Air Oil 1.5 Steam 1.0 1300 740 500 740 420 420 VXP2130-03 VXP2140-03 VXP2130-04 VXP2140-04 VXP2150-06 1 4 3 8 1 2 3 4 Connection Thread Flange Water AC DC AC DC AC DC AC Air Oil Steam Min. operating pressure differential (MPa) . . . . 32A 40A 50A Orifice diameter (mmo) 25 35 40 50 35 40 50 1.0 1.0 1.0 1.0 1.0 1.0 1.0 0.04 0.03 0.03 0.03 0.03 0.03 0.03 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 1.0 290 550 740 1200 550 740 1200 12 23 31 49 23 31 49 215 415 560 880 415 560 880 1.0 1.0 1.0 1.0 1.0 1.0 1810 3300 4200 5400 5900 7300 9200 Note) Weight of grommet type. Add 10 g for conduit type, 30 g for DIN terminal type, 60 g for conduit terminal type respectively. . Refer to “Glossary of Terms” on page 241 for detail of max. operating pressure differential and max. system pressure. . VXP2130: Option “C”, “K”, “Q”, “S” only. Model VXP2260-10 VXP2270-12 VXP2380-14 VXP2390-20 VXP2270-32 VXP2380-40 VXP2390-50 1 1 1 2 . . . 1 4 1 2 Av x 10-6m2 Cv converted C [dm3/(s・bar)] b Cv Water, Oil, Steam Air Flow characteristics Av x 10-6m2 Cv converted Effective area (mm2) Water, Oil, Steam Air Flow characteristics Model Power source AC DC AC DC DC AC VXP21 VXP22 VXP23 Frequency (Hz) 50 20 (32) 11 60 17 (28) 7 . . . 50 40 18 60 35 12 . . . 50 50 21 60 45 17 . . . Apparent power (VA) Inrush Holding Power consumption (W) (Holding) Temperature rise (°C) (Rated voltage) 4.5 45 3.2 35 6 55 7.5 60 6 50 8 60 11 65 9.5 60 11.5 65 Note) . The return voltage is 20% or more of the rated voltage for AC and 2% or more for DC. . The allowable voltage fluctuation rate is ±10% of the rated voltage value for both AC and DC. . When the ambient temperature is 20°C ± 5°C and rated voltage is applied. . For VXP2130, changing coils from AC to DC and vice versa is impossible, because of different core shapes. VXP21 0, 22 0, 23 0 are possible to exchange coil from AC to DC, but impossible from DC to AC. (Hum sound may generate because of no shading coil for DC.) . ( ): VXP2130 4 5 6 7 8 9 Note 1) Dew point: .10°C or less Note 2) 50 mm2/s or less Note 3) “D”, “E” etc. in parentheses are option symbols. Note 4) VXP2130: Option “C”, “K”, “Q”, “S” only. Symbol Water (Standard) Turbine oil Steam (S) High temperature water (D, E) High temperature oil (D) Option Note 1) Made to Order Note 2) Note 1) Refer to page 244 “Applicable Fluids Check List” for details of special fluids outside of the standard options and specifications. Note 2) Please contact SMC for details. Air X44 Weight (g) Max. system pressure (MPa) Maximum operating pressure differential (MPa) Weight (g) Max. system pressure (MPa) Operating Fluid and Ambient Temperature Maximum Minimum AC DC AC DC 60 40 1 80 60 .10 Note 1) 60 40 . . . . 40 60 .5 Note 2) .10 99 100 . . 183 Temperature conditions Power source Water (Standard) Air (Standard) Oil (Standard) (D, E) High temperature water Note 3) Operating fluid temperature (°C) High temperature oil Note 3) (D) Ambient temperature (°C) Steam Note 3) (S) Standard specifications Note) Note) Be sure to read “Specific Product Precautions.” Pilot Operated 2 Port Solenoid Valve Series VXP21/22/23 For Air, Gas, Steam, Water and Oil Fluid 245 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA