2 1 Fluid Steam (S) High temperature water (D, E) High temperature oil (D) Option Note 1) Made to Order Note 2) Note 1) Refer to page 244 “Applicable Fluids Check List” for details of special fluids outside of the standard options and specifications. Note 2) Please contact SMC for details. Model/Valve Specifications Solenoid Specifications . . . 0.7 0.7 0.7 0.6 0.6 0.6 AC/DC AC/DC AC 0.7 100 130 220 4.2 5.3 9.2 18 20 38 0.35 0.35 0.30 5.0 5.5 9.2 0.7 0.7 0.04 0.04 0.04 15 15 20 VXP2142-03 VXP2142-04 VXP2152-06 Water, Air, Oil 1.5 Steam 1.0 Water, Air, Oil 1.5 Steam 1.0 760 760 3 4 1320 3 8 1 2 . . . . 32A 40A 50A 1 1 1 2 . . . Water, Air 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.7 290 550 740 1200 550 740 1200 12 23 31 49 23 31 49 215 415 560 880 415 560 880 0.7 0.7 0.7 0.7 0.7 0.7 0.04 0.03 0.03 0.03 0.03 0.03 0.03 25 35 40 50 35 40 50 VXP2262-10 VXP2272-12 VXP2382-14 VXP2392-20 VXP2272-32 VXP2382-40 VXP2392-50 1850 3300 4200 5400 5900 7300 9200 1 4 1 2 Av x 10-6m2 Cv converted Effective area (mm2) Water, Oil, Steam Air Flow characteristics Model Power source AC DC AC DC DC AC VXP21 VXP22 VXP23 Frequency (Hz) 50 25 12 60 20 8 . . . 50 45 20 60 40 15 . . . 50 60 25 60 50 20 . . . Apparent power (VA) Inrush Holding Power consumption (W) (Holding) Temperature rise (°C ) (Rated voltage) Be sure to read “Specific Product Precautions.” 5 50 3.5 35 6 50 8 55 6.5 45 8 50 10.5 60 9.5 50 11.5 55 Note) . They are values in an ambient temperature of 20°C ±5°C and application of rated voltage. . Changing coils from AC to DC and vice versa is impossible, because of different core shapes. . Return voltage is 20% or more of the rated value at AC power and 5% or more at the DC power. . The allowable voltage fluctuation rate is ±10% of the rated voltage value for both AC and DC. Steam Av x 10-6m2 Cv converted C [dm3/(s・bar)] b Cv Water, Oil, Steam Air Orifice Flow characteristics dia. (mmo) Orifice dia. (mmo) Model Model Thread Oil Water, Air Oil Steam Max. operating pressure differential (MPa) Max. operating pressure differential (MPa) Connection Weight (g) Note) Max. system pressure (MPa) Max. system pressure (MPa) Flange Thread Connection Flange Min. operating pressure differential (MPa) Min. operating pressure differential (MPa) AC/DC AC/DC AC Fluid and Ambient Temperature Maximum Minimum AC DC AC DC 60 40 1 80 60 .10 Note 1) 60 40 . . . . 40 60 .5 .10 Note 2) 99 100 . . 183 Note 1) Dew point: .10°C or less Note 2) 50 mm2/s or less Note 3) “D”, “E” etc. in parentheses are option symbols. Temperature conditions Power source Water (Standard) Air (Standard) Oil (Standard) (X, E) High temperature water Note 3) Fluid temperature (°C ) High temperature oil Note 3) (D) Ambient temperature Steam (°C ) Note 3) (S) Standard specifications Water (Standard) Turbine oil Note) Weight of grommet type. Add 10 g for conduit type, 30 g for DIN terminal type, 60 g for conduit terminal type respectively. . Refer to “Glossary of Terms” on page 241 for details of max. operating pressure differential and max. system pressure. Air X44 Normally Open (N.O.) Symbol Weight (g) Note) Pilot Operated 2 Port Solenoid Valve Series VXP21/22/23 For Air, Gas, Steam, Water and Oil 247 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA