![]() |
【DO!BOOK・ページリンク】 7-p0243-0254-vxp21_en 7 / 13 10秒後にBOOKのページに移動します |
Table (1) Connection Size and Applicable Model Table (2) Rated Voltage-Electrical Entry-Electrical Option (Example) Series VXP22, 32A Flange, 200 VAC, DIN terminal (Part no.) VXP2272-32-2D Ordering example Bracket None With bracket Nil B Thread connection sizes are available from 03 to 10. None With surge voltage suppressor With indicator light With light/surge voltage suppressor Nil S L Z . Refer to the table (2) given below for availability. Grommet Conduit DIN terminal Conduit terminal G C D T . Refer to the table (2) given below for availability. Refer to page 254 for ordering coil only. 100 VAC 50/60 Hz 200 VAC 50/60 Hz 110 VAC 50/60 Hz 220 VAC 50/60 Hz 24 VDC 12 VDC 240 VAC 50/60 Hz 48 VAC 50/60 Hz Other (Please contact SMC separately.) 1 2 3 4 5 6 7 8 9 Rc NPTF G NPT Nil T F N 15A 20A 25A 32A 40A 50A 4 5 6 7 8 9 Valve/Body 2 Normally open/Single unit Nil Standard Specifications . Refer to the table (1) given below for availability. 1 1 1 2 For 32A For 40A For 50A 03 04 06 10 12 14 20 32 40 50 Thread Flange Connection Thread Flange Applicable model VXP2142-03 VXP2142-04 VXP2152-06 VXP2262-10 VXP2272-12 VXP2382-14 VXP2392-20 VXP2272-32 VXP2382-40 VXP2392-50 How to Order (Normally Open) VXP22 2 VXP23 VXP21 Model Electrical option . Refer to the table (2) given below for availability. Electrical entry Rated voltage Thread type Body size Solenoid valve option Select an option mark in page 244 by "Applicable Fluids Check List" for special fluids outside of the standard. Connection Insulation type Electrical entry Electrical option 1 (100 V) 2 (200 V) 3 (110 V) 4 (220 V) 7 (240 V) 8 (48 V) 5 (24 V) 6 (12 V) AC DC Class B Class H G . S L, Z . S L, Z . . . . . . . . . . . . C D, T G, C S Note) T Note) Surge voltage suppressor is attached in the middle of lead wire. Made to Order Specifications VXP Model . Port size . Electrical entry - X36 DIN terminal or class H coil not available. Splashproof Specifications ( B a s e d o n J I S C 0 9 2 0 ) Based on IEC529IP-X4 Size 1 32A 40A 50A 2 3 8 1 2 3 4 1 1 4 1 1 2 3 8 1 2 3 4 1 4 1 2 Series VXP21/22/23 Made to Order 248 |