![]() |
【DO!BOOK・ページリンク】 7-p0267-0305-newvxf2_en 2 / 40 10秒後にBOOKのページに移動します |
IP65. Enclosure . Electrical entry “Faston” type terminal is IP40. Series VXF2/VXFA2 Flange body I type (Flange mounting type) Mounting can be changed depending on the piping conditions. Orifice machining on the outlet is not necessary, so piping man hour is reduced! Faston terminal type added Port size 50A to 100A added Flange type, Flange body type added Large port size is available. Piping Power consumption 4.5 W . Excluding size 23 Controller dedicated for operation Series VXFC Solenoid valve type Air operated type Flange body II type (Through hole mounting type) Installation Example . [Excluding VXFC] . RoHS 2 Port Solenoid Valve/Air Operated Valve For Dust Collector Flange type Flange body type Flange body type Direct piping type Flange type Direct piping type 20A 25A 40A 50A 65A 80A 90A 100A Flange type Flange body I type Flange body II Type Port size type Piping Solenoid valve type Air operated type Grommet DIN terminal Conduit terminal Conduit Faston terminal Variations Electrical entry. . Solenoid valve type only Flange mounting type Through hole mounting type 267 VX2 VXK VXD VXZ VXS VXE VXP VXR VXH VXF2 VX3 VXA |