【DO!BOOK・ページリンク】
7-p0357-0370-vch41_en   15 / 15

BOOKをみる

10秒後にBOOKのページに移動します


2 3 + 1 DC circuit AC circuit Varistor SOL. Varistor Varistor SOL. 1. As a rule, use electrical wire with a cross sectional area of 0.5 to 1.25 mm2 for wiring. Furthermore, do not allow excessive force to be applied to the lines. 2. Use electrical circuits which do not generate chattering in their contacts. 3. Use voltage which is within ±10% of the rated voltage. In cases with a DC power supply where importance is placed on responsiveness, stay within ±5% of the rated value. The voltage drop is the value in the lead wire section connecting the coil. 4. When a surge from the solenoid affects the electrical circuitry, install a surge absorber, etc., in parallel with the solenoid. Or, adopt an option that comes with the surge voltage protection circuit. (However, a surge voltage occurs even if the surge voltage protection circuit is used. For details, please consult with us.) Wiring Caution Electrical Connections Caution Terminal no. DIN terminal 1 + (.) 2 . (+) Rubber seal Washer Connector Binding head screw with flange Tightening torque 0.5 to 0.6 N・m Gasket Binding head screw Tightening torque 0.5 to 0.6 N・m Compatible cable (cable O.D. o6 to 12 mm) Note) Caution Electrical Circuits Note) For an outside cable diameter of o9 to 12 mm, remove the internal parts of the rubber seal before using. 5.0 MPa Pilot Operated 2/3 Port Solenoid Valves & Check Valves Precautions 3 Be sure to read this before handling. DIN connector Since internal connections are as shown below for the DIN connector, make connections to the power supply accordingly. . There is no polarity. . Use the compatible heavy-duty cords with cable O.D. of o6 to 12 mm. . Use the tightening torques below for each section. 1 (+) 2 (.) 1 ( ) Rectifier element DIN connector 1. Storage In the case of long term storage, thoroughly remove all moisture to prevent rust and deterioration of rubber materials, etc. 2. Exhaust the drain from an air filter periodically. Caution 1. Do not use the valves in an atmosphere having corrosive gases, chemicals, salt water, water, steam, or where there is direct contact with any of these. 2. Do not use in explosive atmospheres. 3. Do not use in locations subject to vibration or impact. 4. Do not use in locations where radiated heat will be received from nearby heat sources. 5. Employ suitable protective measures in locations where there is contact with water droplets, oil or welding spatter, etc. Operating Environment Warning 1. Removing the product 1) Shut off the fluid supply and release the fluid pressure in the system. 2) Shut off the power supply. 3) Dismount the product. 2. Low frequency operation Switch valves at least once every 30 days to prevent malfunction. Also, in order to use it under the optimum state, conduct a regular inspection once a half year. Warning Maintenance 2 ( ) . 2: . ( + ) 1: + ( . ) 370