![]() |
【DO!BOOK・ページリンク】 7-p0357-0370-vch41_en 4 / 15 10秒後にBOOKのページに移動します |
!1!6!7!9 !5!8@0@1 !0 o i y t r e w q !3 !2 !4 u w w !5 !7 !8 !1 i w !6 !2 !0 !4 !3 o u t y r e w q Component Parts No. Description Body O-ring Diaphragm assembly Main valve guide Poppet spring Hexagon socket head cap screw Bonnet Hexagon socket head cap screw (with SW) O-ring Armature assembly Return spring Tube assembly Nut Rubber mount DIN connector type solenoid coil Clip DIN terminal gasket DIN connector Material Brass NBR Polyurethane elastomer Stainless steel Resin Stainless steel Stainless steel Brass Carbon steel NBR . Stainless steel Stainless steel Brass NBR . Stainless steel CR . 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 Component Parts No. Description Body O-ring Diaphragm assembly Main valve guide Poppet spring Bonnet plate Hexagon socket head cap screw O-ring Valve spring Poppet Bonnet Hexagon socket head cap screw (with SW) Armature assembly Return spring Tube assembly Nut Rubber mount DIN connector type solenoid coil Clip DIN terminal gasket DIN connector Material Brass NBR Polyurethane elastomer Stainless steel Resin Stainless steel Brass Stainless steel NBR Stainless steel H-NBR Brass Carbon steel . Stainless steel Stainless steel Brass NBR . Stainless steel CR . 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 1 (IN) 2 (OUT) 1 (IN) 2 (OUT) Construction Normally closed (N.C.) Normally open (N.O.) Series VCH40 5.0 MPa Pilot Operated 2 Port Solenoid Valve 359 VCHョ VDW VQ LVM |